On off valve, HE Series

On off valve, HE Series

Click on this image to zoom in.

Click on this image to zoom in.

Manually operated valve in sturdy polymer design.

[Features]
・Shut-off valve, manually operated
・Connection: thread at both ends, push-in connector at both ends, thread/push-in connector
・Different mounting options
・Compressed air as per ISO 8573-1:2010 [7:-:-]

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HE-2-1/2-QS-12
HE-2-1/4-QS-8
HE-2-1/8-QS-6
HE-2-3/8-QS-10
HE-2-QS-6
HE-2-QS-8
HE-2-QS-10
HE-2-QS-12
HE-3-1/2-QS-12
HE-3-1/4-1/4
HE-3-1/4-QS-8
HE-3-1/8-1/8
HE-3-1/8-QS-6
HE-3-3/8-3/8
HE-3-3/8-QS-10
HE-3-QS-6
HE-3-QS-8
HE-3-QS-10
HE-3-QS-12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of screwed trunnion Pneumatic connection 1 Pneumatic connection 2 Standard nominal flow rate
(l/min)
Nominal width
(mm)
Manufacturer part # Weight
(g)

25.28 €

1 3 Days Messing vernickeltR1/2QS-12834.33.515347486

21.71 €

1 3 Days Messing vernickeltR1/4QS-8423.92.415347236

19.35 €

1 4 Days Messing vernickeltR1/8QS-6279.94.715347129

23.31 €

1 4 Days Messing vernickeltR3/8QS-10760.53.215347360

17.85 €

1 3 Days -QS-6QS-6256.54.615346723

19.35 €

1 3 Days -QS-8QS-8415.83.215346826

20.80 €

1 3 Days -QS-10QS-10752.43.515346941

22.43 €

1 4 Days -QS-12QS-12788.44.615347047

25.28 €

1 4 Days Messing vernickeltR1/2QS-12834.33.615348286

21.71 €

1 3 Days Messing vernickeltR1/4R1/4625.53.515329758

21.71 €

1 3 Days Messing vernickeltR1/4QS-8423.94.715348036

19.35 €

1 3 Days Messing vernickeltR1/8R1/8369.9315329635

19.35 €

1 3 Days Messing vernickeltR1/8QS-6279.94.615347929

23.31 €

1 4 Days Messing vernickeltR3/8R3/8797.44.615329879

23.31 €

1 4 Days Messing vernickeltR3/8QS-10760.53.515348160

17.85 €

1 3 Days -QS-6QS-6256.54.515347523

19.35 €

1 3 Days -QS-8QS-8415.84.715347626

20.80 €

1 4 Days -QS-10QS-10752.42.615347741

22.43 €

1 4 Days -QS-12QS-12788.43.315347847

Loading...

  1. 1

Basic information

Housing material PBT-reinforced Seals material NBR Rotary knob material POM
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) 0 Max. Temperature of medium(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support