Non return valve, HB Series

Non return valve, HB Series
[Specifications]
・Min. Operating pressure(bar): -1
・Max. Operating pressure(bar): 10
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]

Non return valve, HB Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HB-1/2-QS-12
HB-1/4-QS-6
HB-1/4-QS-8
HB-1/8-QS-4
HB-1/8-QS-6
HB-1/8-QS-8
HB-3/8-QS-10
HB-3/8-QS-12
HB-M5-QS-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Pneumatic connection 1 Pneumatic connection 2 Standard nominal flow rate
(l/min)
Manufacturer part # Weight
(g)

60.92 €

1 3 Days Aluminum, AnodizedQS-12R1/2220615346169

24.55 €

1 4 Days Brass, nickel-platedQS-6R1/429415345123

27.48 €

1 3 Days Brass, nickel-platedQS-8R1/469615345524

21.78 €

1 4 Days Brass, nickel-platedQS-4R1/814215344711

22.97 €

1 4 Days Brass, nickel-platedQS-6R1/833515344911

25.60 €

1 4 Days Brass, nickel-platedQS-8R1/831415345322

57.14 €

1 4 Days Aluminum, AnodizedQS-10R3/8170015345747

59.38 €

1 4 Days Aluminum, AnodizedQS-12R3/8188615345950

20.28 €

1 4 Days Brass, nickel-platedQS-4M51441534457.2

Loading...

  1. 1

Basic information

Min. Operating pressure(bar) -1 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

Tech Support