Non return valve, HA Series

Non return valve, HA Series
[Specifications]
・Min. Operating pressure(bar): -1
・Max. Operating pressure(bar): 10
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]

Non return valve, HA Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HA-1/2-QS-12
HA-1/4-QS-6
HA-1/4-QS-8
HA-1/8-QS-4
HA-1/8-QS-6
HA-1/8-QS-8
HA-3/8-QS-10
HA-3/8-QS-12
HA-M5-QS-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Pneumatic connection 1 Pneumatic connection 2 Standard nominal flow rate
(l/min)
Manufacturer part # Weight
(g)

60.92 €

1 3 Days Aluminum, AnodizedR1/2QS-12223015346069

24.55 €

1 3 Days Brass, nickel-platedR1/4QS-630215345023

27.48 €

1 3 Days Brass, nickel-platedR1/4QS-867015345424

21.78 €

1 4 Days Brass, nickel-platedR1/8QS-413815344611

22.97 €

1 3 Days Brass, nickel-platedR1/8QS-631115344811

25.60 €

1 3 Days Brass, nickel-platedR1/8QS-833115345222

57.14 €

1 4 Days Aluminum, AnodizedR3/8QS-10174015345647

59.38 €

1 4 Days Aluminum, AnodizedR3/8QS-12187615345850

20.28 €

1 4 Days Brass, nickel-platedM5QS-41481534447.2

Loading...

  1. 1

Basic information

Min. Operating pressure(bar) -1 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

Tech Support