Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GR-QS-3 |
GR-QS-4 |
GR-QS-6 |
GR-QS-8 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 2 | Standard nominal flow rate in flow control direction (l/min) | Standard nominal flow rate in non-return direction (l/min) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
17.74 € | 1 | 4 Days | QS-3 | QS-3 | 85 | 120 | 193965 | 12 | |||
20.80 € | 1 | 3 Days | QS-4 | QS-4 | 110 | 165 | 193967 | 12 | |||
20.80 € | 1 | 3 Days | QS-6 | QS-6 | 245 | 430 | 193969 | 22 | |||
26.31 € | 1 | 3 Days | QS-8 | QS-8 | 265 | 500 | 193970 | 23 |
Loading...
Housing material | PA-reinforced | Seals material | NBR | Material of screws | High-alloy steel |
---|---|---|---|---|---|
Adjusting element | Knurled screw | Min. Operating pressure(bar) | 0.2 | Max. Operating pressure(bar) | 10 |
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Configure
Basic Attributes
Pneumatic connection 1
Pneumatic connection 2
Standard nominal flow rate in flow control direction(l/min)
Standard nominal flow rate in non-return direction(l/min)
Filter by standard shipping days
Optional Attributes