Pressure sequence valve, VD Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VD-3-PK-3

Part Number
VD-3-PK-3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

323.69 €

1 7 Days

Loading...

  1. 1

Basic information

Standard nominal flow rate(l/min) 100 Pneumatic connection 1 PK-3 Pneumatic connection 2 PK-3
Pneumatic connection 3 PK-3 Nominal width(mm) 2.5 Min. Operating pressure(bar) 1.8
Max. Operating pressure(bar) 8 Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60
Pneumatic working port PK-3 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 0 - No corrosion stress
Manufacturer part # 9270 Weight(g) 220

This page is Pressure sequence valve, VD Series, part number VD-3-PK-3.
You can find the detail information about specifications and dimensions on part number VD-3-PK-3.

Tech Support