Pressure switch, PEV Series

Pressure switch, PEV Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
・Corrosion resistance class (CRC): 2 - Moderate corrosion stress
・Max. switching frequency(Hz): 3
・Pneumatic connection: G1/4, M5

Adjustable pressure indicator or vacuum indicator in sturdy aluminium cast housing with plug to EN 175301-803 or EN 60947-5-2.

[Features]
・Mechanical pressure and vacuum switch
・Adjustable switching point
・Mounting: screw-in, via through-holes or on an H-rail
・Visual scale for pressure adjustment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PEV-1/4-A-SW27
PEV-1/4-A-SW27-B-OD
PEV-1/4-B
PEV-1/4-B-M12
PEV-1/4-B-OD
PEV-1/4-SC-OD
PEV-W-KL-LED-GH
PEV-W-S-LED-GH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Pneumatic connection Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
DC operating voltage range
(V)
Degree of protection Max. switching output voltage AC Max. switching output voltage DC Max. output current
(mA)
Threshold value setting range
(bar)
Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

113.48 €

1 4 Days Steel, galvanizedG1/4110-2080-2010012-250IP65250 V250 V40001-10Compressed air as per ISO 8573-1:2010 [7:-:-]-159259138

108.95 €

1 4 Days Steel, galvanized, PA66-GF30G1/4110-2080-30100-IP65250 V250 V40001-10Compressed air as per ISO 8573-1:2010 [7:-:-]-175252900

145.14 €

1 3 Days Die-cast aluminumG1/4112-2080-2080-IP65250 V125 V50001-12Compressed air as per ISO 8573-1:2010 [7:-:-], Water2 - Moderate corrosion stress10773194

141.38 €

1 3 Days Die-cast aluminumG1/4112-2080-2080-IP6548 V48 V40001-12Compressed air as per ISO 8573-1:2010 [7:-:-], Water2 - Moderate corrosion stress192488194

141.38 €

1 3 Days Die-cast aluminumG1/4112-2080-2080-IP65250 V125 V50001-12Compressed air as per ISO 8573-1:2010 [7:-:-], Water2 - Moderate corrosion stress175250194

170.40 €

1 3 Days Die-cast aluminumG1/4112-2080-2080-IP65250 V125 V50001-12Compressed air as per ISO 8573-1:2010 [7:-:-], Water2 - Moderate corrosion stress161760144

75.80 €

1 4 Days PA, PET, POMM50806006010-30IP20--25001.5-8Compressed air as per ISO 8573-1:2010 [7:-:-]2 - Moderate corrosion stress15261856

82.98 €

1 4 Days PA, PET, POMM50806006010-30IP65--25001.5-8Compressed air as per ISO 8573-1:2010 [7:-:-]2 - Moderate corrosion stress15261656

Loading...

  1. 1

Basic information

Max. switching frequency(Hz) 3

Tech Support