Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VHEF-HS-B52-G18 |
VHEF-HS-M52-M-G14 |
VHEF-HS-M52-M-G18 |
VHEF-HS-P53C-M-G18 |
VHEF-HST-B32-G14 |
VHEF-HST-B32-G18 |
VHEF-HST-M32-M-G14 |
VHEF-HST-M32-M-G18 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Valve function | Lap | Standard nominal flow rate (l/min) | Reset method | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Actuating torque (Nm) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.09 € | 1 | 3 Days | 5/2, bistable | Overlap | 750 | - | 5.2 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 0.6 | 4165863 | 265 | |||
216.34 € | 1 | 4 Days | 5/2, monostable | Overlap | 1200 | Mechanical spring | 7 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 0.6 | 4165856 | 298 | |||
173.09 € | 1 | 4 Days | 5/2, monostable | Overlap | 750 | Mechanical spring | 5.2 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 0.6 | 4165855 | 265 | |||
181.34 € | 1 | 4 Days | 5/3, closed | Overlap | 700 | Mechanical spring | 5.2 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 0.7 | 4165857 | 265 | |||
131.69 € | 1 | 4 Days | 3/2, bistable | Zero overlap | 870 | - | 6 | G1/4 | G1/4 | G1/4 | - | - | G1/4 | 0.7 | 4165862 | 230 | |||
105.34 € | 1 | 4 Days | 3/2, bistable | Zero overlap | 750 | - | 5.6 | G1/8 | G1/8 | G1/8 | - | - | G1/8 | 0.7 | 4165861 | 236 | |||
131.69 € | 1 | 4 Days | 3/2, open/closed, monostable | Zero overlap | 870 | Mechanical spring | 6 | G1/4 | G1/4 | G1/4 | - | - | G1/4 | 0.6 | 4165854 | 230 | |||
105.34 € | 1 | 4 Days | 3/2, open/closed, monostable | Zero overlap | 750 | Mechanical spring | 5.6 | G1/8 | G1/8 | G1/8 | - | - | G1/8 | 0.6 | 4165853 | 236 |
Loading...
Housing material | Wrought aluminum alloy, Anodized | Seals material | NBR | Lever material | PA-reinforced |
---|---|---|---|---|---|
Cover material | PA-reinforced | Width(mm) | 20 | Max. switching frequency(Hz) | 0.5 |
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
Max. force on actuator(N) | 200 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure
Basic Attributes
Valve function
Lap
Standard nominal flow rate(l/min)
Reset method
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Pneumatic working port
Actuating torque(Nm)
Filter by standard shipping days
Optional Attributes