Pneumatic muffler, UOS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UOS-1
UOS-1-LF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Manufacturer part # Weight
(g)

60.82 €

1 3 Days POM552252200

60.82 €

1 3 Days Wrought aluminum alloy1901207157.9

Loading...

  1. 1

Basic information

Type of seal on screwed trunnion without seal Type of mounting With external thread Pneumatic connection G1
Cushioning insert material PE Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 10
Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 50 Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-]
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support