Flow control/muffler, VFFK Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VFFK-C-K-M5-P
VFFK-C-K-M7-P
VFFK-C-K-R14-P
VFFK-C-K-R18-P
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of seal on screwed trunnion Seals material Pneumatic connection 1 Standard flow rate 6->0 bar
(l/min)
Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

11.18 €

1 4 Days Sealing ringNBRM50-801.41331404.3

12.94 €

1 4 Days Sealing ringNBRM70-1003.81331415.8

18.52 €

1 3 Days Coating-R1/40-420-13314325

15.02 €

1 4 Days Coating-R1/80-270-13314213.5

Loading...

  1. 1

Basic information

Type of mounting Screw-in Cushioning insert material PE Material of screwed trunnion Brass, nickel-plated
Material of adjusting screw Brass, nickel-plated Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 10
Min. Ambient temperature(°C) 0 Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) 0
Max. Temperature of medium(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support