Flow control, VFFG Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VFFG-T-M5-5
VFFG-T-M5-6
VFFG-T-M5-7
VFFG-T-M5-8
VFFG-T-M5-10
VFFG-T-M5-12
VFFG-T-M5-15
VFFG-T-M5-A-V1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Standard nominal flow rate in flow control direction
(l/min)
Nominal width
(mm)
b-value C value
(l/sbar)
Manufacturer part # Weight
(g)

2.15 €

10 4 Days 9.60.50.50.0480257090.5

2.15 €

10 4 Days 14.60.60.50.0580257100.5

2.15 €

10 4 Days 19.10.70.50.0780257110.5

2.15 €

10 4 Days 26.10.850.50.180257120.5

2.15 €

10 4 Days 40.81.050.50.1480257130.5

2.15 €

10 4 Days 45.41.20.50.1680257140.5

2.15 €

10 4 Days 67.41.550.50.2580257150.5

3.15 €

1 8 Days ----8025716-

Loading...

  1. 1

Basic information

Type of mounting With thread Min. Operating pressure(bar) -0.9 Max. Operating pressure(bar) 10
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -20
Max. Storage temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support