Flow control/muffler, GRU Series

Flow control/muffler, GRU Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GRU-1/2-B
GRU-1/4-B
GRU-1/8-B
GRU-3/4-B
GRU-3/8-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Standard flow rate 6->0 bar
(l/min)
Manufacturer part # Weight
(g)

33.97 €

1 3 Days G1/20-40009519100

26.97 €

1 3 Days G1/40-1500951725

22.86 €

1 3 Days G1/80-1000951610

53.57 €

1 4 Days G3/40-80009520170

31.40 €

1 3 Days G3/80-1700951855

Loading...

  1. 1

Basic information

Type of mounting Screw-in Cushioning insert material PE Housing material Aluminum
Material of screwed trunnion Die-cast aluminum Material of adjusting screw PA Min. Operating pressure(bar) 0
Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 70
Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 70 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

Tech Support