Push-in Y-connector, QSMY Series

Push-in Y-connector, QSMY Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSMY-2
QSMY-3
QSMY-4
QSMY-4-3
QSMY-4-100
QSMY-6
QSMY-6-4
QSMY-6-100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Nominal width
(mm)
No. of outlets Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

3.42 €

10 4 Days 100.9-for pneumatic tubing outside diameter 2 mmfor pneumatic tubing outside diameter 2 mm1330371.7

3.46 €

10 3 Days 101.62for pneumatic tubing outside diameter 3 mmfor pneumatic tubing outside diameter 3 mm1533703.7

3.88 €

10 3 Days 101.72for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm1533713.5

4.42 €

10 3 Days 101.62for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 3 mm1533733.6

3.97 €

1 Available 3 Days 1001.72for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm1307863.5

4.23 €

10 3 Days 102.92For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm1533725.5

4.37 €

10 3 Days 102.32For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 4 mm1533745.3

4.35 €

1 Available 3 Days 1002.92For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm1307875.5

Loading...

  1. 1

Basic information

Housing material PBT Size Mini Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 80
Releasing ring color Blue Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support