Push-in T-fitting, QSTF Series

Push-in T-fitting, QSTF Series
[Specifications]
・Housing material: PBT
・Size: Standard
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
・Corrosion resistance class (CRC): 1 - Low corrosion stress

[Features]
・Push-in T-fitting QSTF
・Male and female thread with external hex, rotatable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSTF-1/2-12-B
QSTF-1/4-6-B
QSTF-1/4-8-B
QSTF-1/4-10-B
QSTF-1/8-4-B
QSTF-1/8-6-B
QSTF-1/8-8-B
QSTF-3/8-8-B
QSTF-3/8-10-B
QSTF-3/8-12-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

11.22 €

1 3 Days 10External thread R1/2for pneumatic tubing outside diameter 12 mm
internal thread G1/2
153191100

6.34 €

1 3 Days 4.3External thread R1/4for pneumatic tubing outside diameter 6 mm
Internal thread G1/4
15318437

6.55 €

1 3 Days 6External thread R1/4for pneumatic tubing outside diameter 8 mm
Internal thread G1/4
15318638

6.95 €

1 3 Days 7.1External thread R1/4for pneumatic tubing outside diameter 10 mm
Internal thread G1/4
15318841

5.58 €

1 3 Days 2.8External thread R1/8for pneumatic tubing outside diameter 4 mm
Internal thread G1/8
15318222

5.82 €

1 3 Days 4.6External thread R1/8for pneumatic tubing outside diameter 6 mm
Internal thread G1/8
15318323

5.92 €

1 3 Days 5.5External thread R1/8for pneumatic tubing outside diameter 8 mm
Internal thread G1/8
15318525

9.51 €

1 3 Days 6External thread R3/8for pneumatic tubing outside diameter 8 mm
Internal thread G3/8
15318761

9.82 €

1 3 Days 8External thread R3/8for pneumatic tubing outside diameter 10 mm
Internal thread G3/8
15318964

9.94 €

1 4 Days 9.3External thread R3/8for pneumatic tubing outside diameter 12 mm
Internal thread G3/8
15319067

Loading...

  1. 1

Basic information

Housing material PBT Pack size 1 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 No. of outlets 2 Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support