Push-in T-fitting, NPQP Series (NPQP-T-R14-Q4-FD-P10)

Push-in T-fitting, NPQP Series NPQP-T-R14-Q4-FD-P10

Product Details:

Manufacturer part number: NPQP-T-R14-Q4-FD-P10

Brand: FESTO

Price: 16.48

Delivery time: 4 Days


Technical Data:

Pack size: 10

Nominal width: 2 mm

Pneumatic connection 1: R1/4

Pneumatic connection 2: for pneumatic tubing outside diameter 4 mm

Manufacturer part #: 133072


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPQP-T-R14-Q4-FD-P10

Part Number
NPQP-T-R14-Q4-FD-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

16.48 €

10 4 Days 102R1/4for pneumatic tubing outside diameter 4 mm1330726.5

Loading...

  1. 1

Basic information

Housing material PP Size Standard Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

This page is Push-in T-fitting, NPQP Series, part number NPQP-T-R14-Q4-FD-P10.
You can find the detail information about specifications and dimensions on part number NPQP-T-R14-Q4-FD-P10.

Variation of this product

Part Number
NPQP-T-R12-Q12-FD
NPQP-T-R14-Q10-FD-P10
NPQP-T-R14-Q6-FD-P10
NPQP-T-R14-Q8-FD-P10
NPQP-T-R18-Q4-FD-P10
NPQP-T-R18-Q6-FD-P10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

24.80 €

1 4 Days 16.9R1/2for pneumatic tubing outside diameter 12 mm13308028

19.98 €

10 4 Days 105.8R1/4for pneumatic tubing outside diameter 10 mm13307718

16.63 €

10 4 Days 103.2R1/4for pneumatic tubing outside diameter 6 mm1330748.5

16.94 €

10 4 Days 104.7R1/4for pneumatic tubing outside diameter 8 mm13307612

16.31 €

10 4 Days 102R1/8for pneumatic tubing outside diameter 4 mm1330716

16.55 €

10 4 Days 103.2R1/8for pneumatic tubing outside diameter 6 mm1330738

Tech Support