Connection block, MRS Series (MRS-2)

Connection block, MRS Series MRS-2

Product Details:

Manufacturer part number: MRS-2

Brand: FESTO

Price: 26.95

Delivery time: 12 Days


Technical Data:

Size: 2

Manufacturer part #: 2844247

Weight: 365 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MRS-2

Part Number
MRS-2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Manufacturer part # Weight
(g)

26.95 €

1 12 Days 22844247365

Loading...

  1. 1

Basic information

Min. Operating pressure(bar) -0.9 Max. Operating pressure(bar) 10 Pneumatic connection 1 G3/8
Max. Tightening torque for valve mounting(Nm) 2.5 Max. Tightening torque for wall mounting(Nm) 4 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Connection block, MRS Series, part number MRS-2.
You can find the detail information about specifications and dimensions on part number MRS-2.

Variation of this product

Part Number
MRS-4
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Manufacturer part # Weight
(g)

33.69 €

1 4 Days 42844348650

Tech Support