Manufacturer part number: MHJ9-P16
Brand: FESTO
Price: 92.26 €
Delivery time: 4 Days
Pneumatic connection 1: G1/2
Pneumatic connection 2: M7
Manufacturer part #: 553125
Weight: 428 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHJ9-P16
Max. no. of valve positions | 16 | Width(mm) | 10 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
---|
This page is Manifold rail, MHJ9 Series, part number MHJ9-P16.
You can find the detail information about specifications and dimensions on part number MHJ9-P16.
Part Number |
---|
MHJ9-PN16 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
108.43 € | 1 | 4 Days | G3/8 | Not ducted | 553123 | 390 |