Connection block, PRS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PRS-1/4-2
PRS-1/4-2-B
PRS-1/4-3
PRS-1/4-3-B
PRS-1/4-4
PRS-1/4-4-B
PRS-1/4-5
PRS-1/4-5-B
PRS-1/4-6
PRS-1/4-6-B
PRS-1/4-7-B
PRS-1/4-8-B
PRS-1/4-9-B
PRS-1/4-10-B
PRS-1/8-2-B
PRS-1/8-2-BB
PRS-1/8-3-B
PRS-1/8-3-BB
PRS-1/8-4-B
PRS-1/8-4-BB
PRS-1/8-5-B
PRS-1/8-5-BB
PRS-1/8-6-B
PRS-1/8-6-BB
PRS-1/8-7-BB
PRS-1/8-8-BB
PRS-1/8-9-BB
PRS-1/8-10-BB
PRS-3/8-2-B
PRS-3/8-3-B
PRS-3/8-4-B
PRS-3/8-5-B
PRS-3/8-6-B
PRS-3/8-8-B
PRS-3/8-10-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. no. of valve positions Pneumatic connection 1 Pneumatic connection 3 Pneumatic connection 5 Manufacturer part # Weight
(g)

58.25 €

1 4 Days 2G1/2G1/2G1/210185590

124.77 €

1 4 Days 2G1/2G1/2G1/2158611050

63.80 €

1 4 Days 3G1/2G1/2G1/210186750

153.11 €

1 4 Days 3G1/2G1/2G1/2158621310

69.37 €

1 4 Days 4G1/2G1/2G1/210187900

181.45 €

1 4 Days 4G1/2G1/2G1/2158631610

74.89 €

1 4 Days 5G1/2G1/2G1/2101881070

209.78 €

1 7 Days 5G1/2G1/2G1/2158641900

80.42 €

1 4 Days 6G1/2G1/2G1/2101891230

238.09 €

1 4 Days 6G1/2G1/2G1/2158652200

266.42 €

1 4 Days 7G1/2G1/2G1/2158662500

294.75 €

1 7 Days 8G1/2G1/2G1/2158672800

323.09 €

1 4 Days 9G1/2G1/2G1/2158683100

351.40 €

1 4 Days 10G1/2G1/2G1/2158693360

51.02 €

1 4 Days 2G3/8G3/8G3/811898360

114.45 €

1 4 Days 2G3/8G3/8G3/830542700

55.63 €

1 4 Days 3G3/8G3/8G3/811899460

134.18 €

1 4 Days 3G3/8G3/8G3/830543920

60.22 €

1 4 Days 4G3/8G3/8G3/811900625

153.91 €

1 4 Days 4G3/8G3/8G3/8305441150

64.80 €

1 4 Days 5G3/8G3/8G3/811901650

173.65 €

1 4 Days 5G3/8G3/8G3/8305451320

69.40 €

1 4 Days 6G3/8G3/8G3/811902750

193.38 €

1 4 Days 6G3/8G3/8G3/8305461520

213.12 €

1 4 Days 7G3/8G3/8G3/8305471750

232.88 €

1 4 Days 8G3/8G3/8G3/8305482010

252.58 €

1 4 Days 9G3/8G3/8G3/8305492200

272.31 €

1 4 Days 10G3/8G3/8G3/8305502400

326.63 €

1 4 Days 2G3/4G3/4G3/4306821600

367.40 €

1 4 Days 3G3/4G3/4G3/4306832100

408.15 €

1 4 Days 4G3/4G3/4G3/4306842630

448.92 €

1 4 Days 5G3/4G3/4G3/4306853100

489.68 €

1 4 Days 6G3/4G3/4G3/4306863500

571.20 €

1 21 Days 8G3/4G3/4G3/4306884620

652.74 €

1 4 Days 10G3/4G3/4G3/4306905600

Loading...

  1. 1

Tech Support