Common supply manifold, PAL Series

Common supply manifold, PAL Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Common supply manifold, PAL Series
[Specifications]
・Rail: Anodised aluminium
・Mounting bracket: Galvanished steel
・Max. no. of valve positions: 2-10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAL-1/2-2
PAL-1/2-3
PAL-1/2-4
PAL-1/2-5
PAL-1/2-6
PAL-1/4-2-B
PAL-1/4-3-B
PAL-1/4-4-B
PAL-1/4-5-B
PAL-1/4-6-B
PAL-1/4-7-B
PAL-1/4-8-B
PAL-1/4-9-B
PAL-1/4-10-B
PAL-1/8-1/4-2
PAL-1/8-1/4-3
PAL-1/8-1/4-4
PAL-1/8-1/4-5
PAL-1/8-1/4-6
PAL-1/8-2
PAL-1/8-2-B
PAL-1/8-3
PAL-1/8-3-B
PAL-1/8-4
PAL-1/8-4-B
PAL-1/8-5
PAL-1/8-5-B
PAL-1/8-6
PAL-1/8-6-B
PAL-1/8-7-B
PAL-1/8-8-B
PAL-1/8-9-B
PAL-1/8-10-B
PAL-3/8-2-B
PAL-3/8-3-B
PAL-3/8-4-B
PAL-3/8-5-B
PAL-3/8-6-B
PAL-3/8-7-B
PAL-3/8-8-B
PAL-3/8-9-B
PAL-3/8-10-B
PAL-5-1/4-2
PAL-5-1/4-3
PAL-5-1/4-4
PAL-5-1/4-5
PAL-5-1/4-6
PAL-500-28
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. no. of valve positions Pneumatic connection Manufacturer part # Weight
(g)

65.66 €

1 4 Days 2G1/29492770

74.54 €

1 4 Days 3G1/29493915

83.43 €

1 4 Days 4G1/294941060

92.28 €

1 4 Days 5G1/294951220

101.14 €

1 4 Days 6G1/294961370

80.68 €

1 7 Days 2G1/430280230

91.45 €

1 4 Days 3G1/430281290

102.28 €

1 4 Days 4G1/430282350

113.09 €

1 4 Days 5G1/430283420

123.86 €

1 7 Days 6G1/430284480

134.68 €

1 4 Days 7G1/430285540

145.46 €

1 4 Days 8G1/430286600

156.29 €

1 4 Days 9G1/430287660

167.09 €

1 4 Days 10G1/430288730

93.95 €

1 4 Days 2G1/85870-

104.15 €

1 4 Days 3G1/85871-

114.37 €

1 4 Days 4G1/85872-

124.58 €

1 4 Days 5G1/85873-

134.82 €

1 4 Days 6G1/85874-

46.71 €

1 4 Days 2G1/88601145

64.05 €

1 4 Days 2G1/830552150

52.40 €

1 4 Days 3G1/88602170

73.31 €

1 12 Days 3G1/830553190

58.08 €

1 4 Days 4G1/88603190

82.54 €

1 7 Days 4G1/830554230

63.82 €

1 4 Days 5G1/88604215

91.80 €

1 4 Days 5G1/830555260

69.52 €

1 3 Days 6G1/89767240

101.06 €

1 4 Days 6G1/830556290

110.34 €

1 4 Days 7G1/830557340

119.57 €

1 7 Days 8G1/830558370

128.83 €

1 39 Days 9G1/830559410

138.09 €

1 12 Days 10G1/830560450

128.88 €

1 4 Days 2G3/830692510

142.11 €

1 4 Days 3G3/830693610

155.37 €

1 4 Days 4G3/830694720

168.60 €

1 11 Days 5G3/830695830

181.85 €

1 22 Days 6G3/830696960

195.12 €

1 4 Days 7G3/8306971060

208.35 €

1 22 Days 8G3/8306981160

221.60 €

1 22 Days 9G3/8306991260

234.83 €

1 22 Days 10G3/8306801360

55.58 €

1 4 Days 2G1/49188330

60.14 €

1 4 Days 3G1/49189405

64.74 €

1 4 Days 4G1/49190480

69.31 €

1 4 Days 5G1/49191555

73.86 €

1 4 Days 6G1/49192630

75.38 €

1 4 Days --7982-

Loading...

  1. 1

Tech Support