Cartridge, QSPKG10 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSPKG10-1/4-U
QSPKG10-1/8-U
QSPKG10-3
QSPKG10-4
QSPKG10-5/32-U
QSPKG10-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Manufacturer part # Weight
(g)

1.65 €

10 4 Days 3.6QSP...10for pneumatic tubing outer diameter 1/4"Gray1326261.8

1.65 €

10 4 Days 1.6QSP...10for pneumatic tubing outside diameter 1/8"Gray1328521.5

1.65 €

10 4 Days 1.6Cartridge 10 mmfor pneumatic tubing outside diameter 3 mmBlue1326211.5

1.65 €

10 4 Days 2.3Cartridge 10 mmfor pneumatic tubing outside diameter 4 mmBlue1326221.4

1.65 €

10 4 Days 2.3QSP...10for pneumatic tubing outside diameter 5/32"Gray1326241.4

1.65 €

10 7 Days 3.7Cartridge 10 mmfor pneumatic tubing outside diameter 6 mmBlue1326231.8

Loading...

  1. 1

Basic information

Housing material PA-reinforced Pack size 10 Size Mini
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support