Push-in connector, NPQP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPQP-D-Q4-E-FD-P10
NPQP-D-Q4-S6-FD-P10
NPQP-D-Q4-S8-FD-P10
NPQP-D-Q6-E-FD-P10
NPQP-D-Q6-Q4-FD-P10
NPQP-D-Q6-S8-FD-P10
NPQP-D-Q6-S10-FD-P10
NPQP-D-Q8-E-FD-P10
NPQP-D-Q8-Q6-FD-P10
NPQP-D-Q8-S10-FD-P10
NPQP-D-Q8-S12-FD-P10
NPQP-D-Q10-E-FD-P10
NPQP-D-Q10-Q8-FD-P10
NPQP-D-Q10-S12-FD-P10
NPQP-D-Q12-E-FD-P10
NPQP-D-Q12-Q10-FD-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

12.37 €

10 4 Days 2.6for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm1330914

8.34 €

10 4 Days 2.5Push-in sleeve QS-6for pneumatic tubing outside diameter 4 mm1331332.4

8.83 €

10 4 Days 2.4Push-in sleeve QS-8for pneumatic tubing outside diameter 4 mm1331343

12.66 €

10 4 Days 4For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm1330925.5

12.66 €

10 4 Days 2.6For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 4 mm1330965.5

9.15 €

10 4 Days 3.8Push-in sleeve QS-8for pneumatic tubing outside diameter 6 mm1331353.2

12.05 €

10 4 Days 3.8Push-in sleeve QS-10for pneumatic tubing outside diameter 6 mm1331363.6

13.78 €

10 4 Days 5for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 8 mm1330938

13.78 €

10 4 Days 4for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 6 mm1330977

12.05 €

10 4 Days 5.4Push-in sleeve QS-10for pneumatic tubing outside diameter 8 mm1331374.7

12.37 €

10 4 Days 5.4Push-in sleeve QS-12for pneumatic tubing outside diameter 8 mm1331385.4

15.25 €

10 4 Days 6.7for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 10 mm13309413

15.25 €

10 4 Days 5for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 8 mm13309812

12.66 €

10 4 Days 6.3Push-in sleeve QS-12for pneumatic tubing outside diameter 10 mm1331397.9

19.28 €

10 4 Days 8.7for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 12 mm13309519

19.28 €

10 4 Days 6.7for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 10 mm13309918

Loading...

  1. 1

Basic information

Housing material PP Pack size 10 Size Standard
Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

Tech Support