Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
QSQ-1/4-4 |
QSQ-1/8-4 |
QSQ-1/8-6 |
QSQ-6-4 |
QSQ-8-6 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
7.09 € | 1 | 4 Days | 2.6 | External thread R1/4 | for pneumatic tubing outside diameter 4 mm | 153207 | 21 | |||
6.86 € | 1 | 4 Days | 2.6 | External thread R1/8 | for pneumatic tubing outside diameter 4 mm | 153206 | 16 | |||
9.22 € | 1 | 4 Days | 5.2 | External thread R1/8 | for pneumatic tubing outside diameter 6 mm | 153208 | 25 | |||
6.35 € | 1 | 3 Days | 1.4 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 4 mm | 153209 | 14 | |||
8.86 € | 1 | 3 Days | 3.2 | for pneumatic tubing outside diameter 8 mm | for pneumatic tubing outside diameter 6 mm | 153210 | 20.5 |
Loading...
Housing material | PBT | Pack size | 1 | Size | Standard |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 6 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 80 | No. of outlets | 4 | Releasing ring color | Blue |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] Water as per manufacturer's declaration at www.festo.com |
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Filter by standard shipping days
Optional Attributes