Multiple distributor, QSLV2 Series

Multiple distributor, QSLV2 Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSLV2-1/2-12
QSLV2-1/4-6
QSLV2-1/4-8
QSLV2-1/4-10
QSLV2-1/8-4
QSLV2-1/8-6
QSLV2-1/8-8
QSLV2-3/8-8
QSLV2-3/8-10
QSLV2-3/8-12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

13.08 €

1 3 Days 6.4External thread R1/2for pneumatic tubing outside diameter 12 mm153220149

9.92 €

1 3 Days 3.2External thread R1/4for pneumatic tubing outside diameter 6 mm15321334

10.88 €

1 3 Days 4.3External thread R1/4for pneumatic tubing outside diameter 8 mm15321547

11.91 €

1 3 Days 5.2External thread R1/4for pneumatic tubing outside diameter 10 mm15321780

8.94 €

1 3 Days 2.4External thread R1/8for pneumatic tubing outside diameter 4 mm15321126

9.28 €

1 3 Days 3.2External thread R1/8for pneumatic tubing outside diameter 6 mm15321228

10.57 €

1 3 Days 4.2External thread R1/8for pneumatic tubing outside diameter 8 mm15321444

10.98 €

1 3 Days 4.3External thread R3/8for pneumatic tubing outside diameter 8 mm15321654

11.97 €

1 3 Days 5.3External thread R3/8for pneumatic tubing outside diameter 10 mm15321883

12.28 €

1 4 Days 6.3External thread R3/8for pneumatic tubing outside diameter 12 mm153219139

Loading...

  1. 1

Basic information

Housing material PBT Pack size 1 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 No. of outlets 2 Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support