Push-in L-connector, QSML Series

Push-in L-connector, QSML Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Housing material: PBT
・Mini
・Operating pressure(bar): -0.95~6
・Releasing ring color: Blue
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
・Corrosion resistance class (CRC): 1 - Low corrosion stress

Push-in L-connector QSML-...HL, with push-in sleeve.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSML-3
QSML-3H
QSML-4
QSML-4-100
QSML-4H
QSML-4H-3
QSML-6
QSML-6-100
QSML-6H
QSML-6H-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

2.78 €

10 4 Days 101.7for pneumatic tubing outside diameter 3 mmfor pneumatic tubing outside diameter 3 mm1533431.5

2.60 €

10 3 Days 101.2Push-in sleeve QS-3for pneumatic tubing outside diameter 3 mm1533461.7

2.78 €

10 3 Days 102.5for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm1533442

2.87 €

1 Available 3 Days 1002.5for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm1307662

2.65 €

10 3 Days 101.9Push-in sleeve QS-4for pneumatic tubing outside diameter 4 mm1533471.7

2.88 €

10 4 Days 101.7Push-in sleeve QS-4for pneumatic tubing outside diameter 3 mm1533491.7

2.92 €

10 3 Days 103.4For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm1533454

3.04 €

1 Available 3 Days 1003.4For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm1307674

3.03 €

10 3 Days 103.2Push-in sleeve QS-6for pneumatic tubing outside diameter 6 mm1533482.4

3.03 €

10 4 Days 101.9Push-in sleeve QS-6for pneumatic tubing outside diameter 4 mm1533501.9

Loading...

  1. 1

Basic information

Housing material PBT Size Mini Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 80
Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60 Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support