Push-in fitting, NPQP Series (NPQP-D-R12-Q12-FD)

Push-in fitting, NPQP Series NPQP-D-R12-Q12-FD

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: NPQP-D-R12-Q12-FD

Brand: FESTO

Price: 9.25

Delivery time: 4 Days


Technical Data:

Pack size: 1

Nominal width: 7.2 mm

Pneumatic connection 1: R1/2

Pneumatic connection 2: for pneumatic tubing outside diameter 12 mm

Manufacturer part #: 133050


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPQP-D-R12-Q12-FD

Part Number
NPQP-D-R12-Q12-FD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

9.25 €

1 4 Days 17.2R1/2for pneumatic tubing outside diameter 12 mm13305012

Loading...

  1. 1

Basic information

Housing material PP Size Standard Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

This page is Push-in fitting, NPQP Series, part number NPQP-D-R12-Q12-FD.
You can find the detail information about specifications and dimensions on part number NPQP-D-R12-Q12-FD.

Variation of this product

Part Number
NPQP-D-R14-Q10-FD-P10
NPQP-D-R14-Q4-FD-P10
NPQP-D-R14-Q6-FD-P10
NPQP-D-R14-Q8-FD-P10
NPQP-D-R18-Q4-FD-P10
NPQP-D-R18-Q6-FD-P10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

8.09 €

10 4 Days 106.2R1/4for pneumatic tubing outside diameter 10 mm1330477

6.94 €

10 4 Days 102.1R1/4for pneumatic tubing outside diameter 4 mm1330423.5

7.08 €

10 4 Days 103.4R1/4for pneumatic tubing outside diameter 6 mm1330443.5

7.38 €

10 4 Days 105.3R1/4for pneumatic tubing outside diameter 8 mm1330464.5

6.83 €

10 4 Days 102.1R1/8for pneumatic tubing outside diameter 4 mm1330412.5

7.00 €

10 4 Days 103.4R1/8for pneumatic tubing outside diameter 6 mm1330433

Tech Support