Push-in fitting, CRQS Series

Push-in fitting, CRQS Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
・Corrosion resistance class (CRC): 4 - Particularly high corrosion stress
Stainless steep push-in fitting.

[Features]
・High corrosion resistance CR4 and chemical resistance with approval for use in the food and packaging industry
・For pneumatic applications with a temperature range up to 120°C and a pressure range up to 10 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CRQS-1/2-12-I
CRQS-1/2-16-I
CRQS-1/4-6
CRQS-1/4-8-I
CRQS-1/4-10-I
CRQS-1/8-4
CRQS-1/8-6-I
CRQS-1/8-8-I
CRQS-3/8-10-I
CRQS-3/8-12-I
CRQS-M5-4-I
CRQS-M5-6-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

75.17 €

1 4 Days 8.1External thread R1/2for pneumatic tubing outside diameter 12 mm-13233645

114.65 €

1 4 Days 10.1External thread R1/2for pneumatic tubing outside diameter 16 mm-13233747

29.32 €

1 4 Days 4.2External thread R1/4for pneumatic tubing outside diameter 6 mm-13264418

33.77 €

1 4 Days 5.8External thread R1/4for pneumatic tubing outside diameter 8 mm-13233215

46.03 €

1 4 Days 5.9External thread R1/4for pneumatic tubing outside diameter 10 mm-13233321

23.43 €

1 4 Days 2.5External thread R1/8for pneumatic tubing outside diameter 4 mm-1326438.7

26.46 €

1 4 Days 4.1External thread R1/8for pneumatic tubing outside diameter 6 mm-1323308.4

32.51 €

1 4 Days 5.1External thread R1/8for pneumatic tubing outside diameter 8 mm-13233112

53.32 €

1 4 Days 6External thread R3/8for pneumatic tubing outside diameter 10 mm-13233424

69.45 €

1 4 Days 7.6External thread R3/8for pneumatic tubing outside diameter 12 mm-13233528

23.65 €

1 4 Days 2External thread M5for pneumatic tubing outside diameter 4 mm1.331323285

24.89 €

1 4 Days 2External thread M5for pneumatic tubing outside diameter 6 mm1.331323297.7

Loading...

  1. 1

Basic information

Housing material High-alloy stainless steel Pack size 1 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -15
Max. Ambient temperature(°C) 120 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

Tech Support