Push-in fitting, NPQH Series (Part Numbers)

Push-in fitting, NPQH Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPQH-D-G12-Q10
NPQH-D-G12-Q12
NPQH-D-G12-Q14
NPQH-D-G12-S12
NPQH-D-G14-Q6-P10
NPQH-D-G14-Q8-P10
NPQH-D-G14-Q10-P10
NPQH-D-G14-Q12-P10
NPQH-D-G14-S6-P10
NPQH-D-G14-S10-P10
NPQH-D-G14F-Q4-P10
NPQH-D-G14F-Q6-P10
NPQH-D-G18-Q4-P10
NPQH-D-G18-Q6-P10
NPQH-D-G18-Q8-P10
NPQH-D-G18-S4-P10
NPQH-D-G18F-Q6-P10
NPQH-D-G18F-Q8-P10
NPQH-D-G38-Q8-P10
NPQH-D-G38-Q10-P10
NPQH-D-G38-Q12-P10
NPQH-D-G38-Q14-P10
NPQH-D-M5-Q4-P10
NPQH-D-M5-Q6-P10
NPQH-D-M5-S4-P10
NPQH-DK-G14-Q8-P10
NPQH-DK-G14-Q10-P10
NPQH-DK-G18-Q4-P10
NPQH-DK-G18-Q6-P10
NPQH-DK-M5-Q6-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Max. Tightening torque
(Nm)
Manufacturer part # Weight
(g)

4.20 €

1 3 Days 18External thread G1/2for pneumatic tubing outside diameter 10 mm-57834935.4

5.17 €

1 3 Days 110External thread G1/2for pneumatic tubing outside diameter 12 mm-57835037.1

7.68 €

1 3 Days 112External thread G1/2for pneumatic tubing outside diameter 14 mm-57835143.4

2.34 €

1 4 Days 110External thread G1/2Push-in sleeve QS-12-57836934

2.37 €

10 3 Days 104External thread G1/4for pneumatic tubing outside diameter 6 mm1557834113.1

2.72 €

10 3 Days 106External thread G1/4for pneumatic tubing outside diameter 8 mm1557834214.1

3.15 €

10 3 Days 108External thread G1/4for pneumatic tubing outside diameter 10 mm1557834317.5

4.58 €

10 3 Days 108External thread G1/4for pneumatic tubing outside diameter 12 mm1557834426.6

1.69 €

10 4 Days 104External thread G1/4Push-in sleeve QS-61557836313.9

1.78 €

10 4 Days 108External thread G1/4Push-in sleeve QS-101557836515.8

4.00 €

10 4 Days 103Internal thread G1/4for pneumatic tubing outside diameter 4 mm1557835514.6

4.15 €

10 4 Days 105Internal thread G1/4for pneumatic tubing outside diameter 6 mm1557835618.7

2.00 €

10 3 Days 103External thread G1/8for pneumatic tubing outside diameter 4 mm105783386.3

2.17 €

10 3 Days 104External thread G1/8for pneumatic tubing outside diameter 6 mm105783399.2

2.57 €

10 3 Days 106External thread G1/8for pneumatic tubing outside diameter 8 mm1057834011.9

1.63 €

10 4 Days 102.5External thread G1/8Push-in sleeve QS-4105783607.4

3.86 €

10 3 Days 105Internal thread G1/8for pneumatic tubing outside diameter 6 mm1057835315.2

4.32 €

10 3 Days 107Internal thread G1/8for pneumatic tubing outside diameter 8 mm1057835417.9

2.98 €

10 3 Days 106External thread G3/8for pneumatic tubing outside diameter 8 mm2557834520.6

3.42 €

10 3 Days 108External thread G3/8for pneumatic tubing outside diameter 10 mm2557834622.7

4.06 €

10 3 Days 1010External thread G3/8for pneumatic tubing outside diameter 12 mm2557834729.8

6.88 €

10 3 Days 1010External thread G3/8for pneumatic tubing outside diameter 14 mm2557834838.3

2.45 €

10 4 Days 102.5External thread M5for pneumatic tubing outside diameter 4 mm1.55783345.8

2.57 €

10 4 Days 102.5External thread M5for pneumatic tubing outside diameter 6 mm1.557833511.2

1.57 €

10 4 Days 102.5External thread M5Push-in sleeve QS-41.55783583.3

2.66 €

10 3 Days 106External thread G1/4for pneumatic tubing outside diameter 8 mm1557837714.4

3.23 €

10 3 Days 108.2External thread G1/4for pneumatic tubing outside diameter 10 mm1557837818.6

2.17 €

10 3 Days 103External thread G1/8for pneumatic tubing outside diameter 4 mm105783746.2

2.32 €

10 3 Days 104External thread G1/8for pneumatic tubing outside diameter 6 mm105783759.1

2.32 €

10 3 Days 102.5External thread M5for pneumatic tubing outside diameter 6 mm1.55783718.8

Loading...

  1. 1

Basic information

Housing material Brass, Nickel-plated Size Standard Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 20 Min. Ambient temperature(°C) 0 Max. Ambient temperature(°C) 150
Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
Corrosion resistance class (CRC) 3 - High corrosion stress

Tech Support