Push-in L-fitting, long, QSLL Series

Push-in L-fitting, long, QSLL Series
  • Volume Discount
[Specifications]
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
・Corrosion resistance class (CRC): 1 - Low corrosion stress

[Features]
・Push-in L-fitting, long QSLL
・Male thread with external hex, rotatable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSLL-1/2-10
QSLL-1/2-12
QSLL-1/4-4
QSLL-1/4-6
QSLL-1/4-8
QSLL-1/4-10
QSLL-1/8-4
QSLL-1/8-6
QSLL-1/8-8
QSLL-3/8-6
QSLL-3/8-8
QSLL-3/8-10
QSLL-3/8-12
QSLL-G1/2-12
QSLL-G1/2-16
QSLL-G1/4-6
QSLL-G1/4-8
QSLL-G1/4-10
QSLL-G1/4-12
QSLL-G1/8-4
QSLL-G1/8-4-100
QSLL-G1/8-6
QSLL-G1/8-6-100
QSLL-G1/8-8
QSLL-G1/8-8-100
QSLL-G3/8-8
QSLL-G3/8-10
QSLL-G3/8-12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

10.68 €

1 3 Days 18.3External thread R1/2for pneumatic tubing outside diameter 10 mm-19066463

11.89 €

1 3 Days 110.3External thread R1/2for pneumatic tubing outside diameter 12 mm-15308568

3.75 €

10 4 Days 102.8External thread R1/4for pneumatic tubing outside diameter 4 mm-19066219

4.05 €

10 3 Days 104.3External thread R1/4for pneumatic tubing outside diameter 6 mm-15307820

4.37 €

10 3 Days 106.7External thread R1/4for pneumatic tubing outside diameter 8 mm-15308022

6.78 €

10 3 Days 108External thread R1/4for pneumatic tubing outside diameter 10 mm-15308226

3.49 €

10 4 Days 102.8External thread R1/8for pneumatic tubing outside diameter 4 mm-15307611

3.82 €

10 3 Days 104.3External thread R1/8for pneumatic tubing outside diameter 6 mm-15307713

4.29 €

10 3 Days 106External thread R1/8for pneumatic tubing outside diameter 8 mm-15307916

5.74 €

10 4 Days 104.3External thread R3/8for pneumatic tubing outside diameter 6 mm-19066333

6.23 €

10 3 Days 106.7External thread R3/8for pneumatic tubing outside diameter 8 mm-15308135

8.12 €

10 3 Days 108.3External thread R3/8for pneumatic tubing outside diameter 10 mm-15308338

9.15 €

10 3 Days 1010External thread R3/8for pneumatic tubing outside diameter 12 mm-15308442

12.95 €

1 3 Days 110.3External thread G1/2for pneumatic tubing outside diameter 12 mm2618613675

15.75 €

1 3 Days 113External thread G1/2for pneumatic tubing outside diameter 16 mm26190665158

4.57 €

10 3 Days 104.3External thread G1/4for pneumatic tubing outside diameter 6 mm918612925

4.91 €

10 3 Days 106.7External thread G1/4for pneumatic tubing outside diameter 8 mm918613127

7.68 €

10 3 Days 108External thread G1/4for pneumatic tubing outside diameter 10 mm918613331

10.58 €

1 4 Days 18External thread G1/4for pneumatic tubing outside diameter 12 mm913259635

3.92 €

10 4 Days 102.8External thread G1/8for pneumatic tubing outside diameter 4 mm718612714

3.84 €

1 Available 11 Days 1002.8External thread G1/8for pneumatic tubing outside diameter 4 mm713301514

4.34 €

10 3 Days 104.3External thread G1/8for pneumatic tubing outside diameter 6 mm718612815

2.23 €

1 3 Days 1004.3External thread G1/8for pneumatic tubing outside diameter 6 mm713301615

4.80 €

10 4 Days 106External thread G1/8for pneumatic tubing outside diameter 8 mm718613017

4.77 €

1 Available 11 Days 1006External thread G1/8for pneumatic tubing outside diameter 8 mm713301717

6.89 €

10 3 Days 106.7External thread G3/8for pneumatic tubing outside diameter 8 mm15.518613234

8.95 €

10 4 Days 108.3External thread G3/8for pneumatic tubing outside diameter 10 mm15.518613437

10.14 €

10 3 Days 1010External thread G3/8for pneumatic tubing outside diameter 12 mm15.518613541

Loading...

  1. 1

Basic information

Housing material PBT Size Standard Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 80
Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60 Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support