Configure

Hollow bolt, VT Series

Part number:

Still undefined. 23 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Pneumatic connection

Hollow bolt material

Manufacturer part #

Minimum order quantity
G1/2
Aluminum, Anodized
9986
1 pieces
G1/4
-
9177
1 pieces
G1/4
-
2335
1 pieces
G1/4
-
9178
1 pieces
G1/4
Steel, chromed
12635
1 pieces
G1/4
Steel, chromed
9499
1 pieces
G1/8
Steel, chromed
8626
1 pieces
G1/8
Aluminum, Anodized
5928
1 pieces
G1/8
-
206146
1 pieces
G1/8
-
4593
1 pieces
G1/8
-
4596
1 pieces
G1/8
-
4595
1 pieces
G1/8
Steel, chromed
12633
1 pieces
G1/8
Steel, chromed
12634
1 pieces
G1/8
Steel, chromed
12910
1 pieces
G1/8
Steel, chromed
10071
1 pieces
G1/8
Steel, chromed
11539
1 pieces
G3/8
-
206148
1 pieces
G3/8
-
9179
1 pieces
G3/8
-
2336
1 pieces
G3/8
-
9180
1 pieces
M5
-
206145
1 pieces
M5
-
4594
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
21.32 €
( 25.37 € )
4 working days
21.45 €
( 25.53 € )
4 working days
20.60 €
( 24.51 € )
4 working days
31.42 €
( 37.39 € )
4 working days
18.32 €
( 21.80 € )
23 working days
16.43 €
( 19.55 € )
3 working days
6.62 €
( 7.88 € )
3 working days
12.58 €
( 14.97 € )
7 working days
8.72 €
( 10.38 € )
4 working days
8.72 €
( 10.38 € )
4 working days
11.15 €
( 13.27 € )
4 working days
11.15 €
( 13.27 € )
4 working days
15.08 €
( 17.95 € )
4 working days
15.08 €
( 17.95 € )
4 working days
25.88 €
( 30.80 € )
4 working days
11.74 €
( 13.97 € )
4 working days
11.74 €
( 13.97 € )
4 working days
13.31 €
( 15.84 € )
4 working days
29.92 €
( 35.60 € )
27 working days
23.11 €
( 27.50 € )
4 working days
36.69 €
( 43.66 € )
4 working days
8.72 €
( 10.38 € )
4 working days
11.05 €
( 13.15 € )
4 working days