Blanking plug, QSC Series

Blanking plug, QSC Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSC-4H
QSC-4H-100
QSC-6H
QSC-6H-100
QSC-8H
QSC-8H-50
QSC-10H
QSC-10H-50
QSC-12H
QSC-12H-20
QSC-16H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Pneumatic connection 1 Operating medium Manufacturer part # Weight
(g)

1.03 €

10 3 Days 10Push-in sleeve QS-4Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
1532670.5

1.09 €

1 Available 4 Days 100Push-in sleeve QS-4Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1306990.5

1.03 €

10 3 Days 10Push-in sleeve QS-6Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
1532680.5

1.09 €

1 Available 3 Days 100Push-in sleeve QS-6Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1307000.5

1.15 €

10 3 Days 10Push-in sleeve QS-8Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
1532691

1.23 €

1 Available 3 Days 50Push-in sleeve QS-8Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1307011

1.40 €

10 3 Days 10Push-in sleeve QS-10Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
1532702

1.47 €

1 Available 3 Days 50Push-in sleeve QS-10Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1307022

1.54 €

10 3 Days 10Push-in sleeve QS-12Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
1532712.5

1.64 €

1 Available 3 Days 20Push-in sleeve QS-12Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1307032.5

1.85 €

1 3 Days 1Push-in sleeve QS-16Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
1532724

Loading...

  1. 1

Basic information

Housing material PBT Size Standard Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 80
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support