Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LT-2-PK-3-DA |
LT-2-PK-4-DA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|
9.68 € | 1 | 4 Days | Barbed fitting PK-3 | 5866 | 5.2 | |||
9.68 € | 1 | 11 Days | Barbed fitting PK-4 | 5869 | 6 |
Loading...
Min. Operating pressure(bar) | 0.1 | Max. Operating pressure(bar) | 8 | Min. Ambient temperature(°C) | -10 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [-:-:-] |