Blanking plug, B Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-1
B-M3-S9
B-M5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material O-ring material Pneumatic connection 1 Nominal tightening torque
(Nm)
Tolerance for nominal tightening torque Manufacturer part # Weight
(g)

5.37 €

1 3 Days Steel, galvanizedPVCExternal thread, G162.5± 20%5763123

1.86 €

10 4 Days High-alloy stainless steelStainless steel, NBRExternal thread M30.48± 55%309791

1.00 €

10 3 Days Aluminum, AnodizedStainless steel, NBRExternal thread M51.33± 20%38431

Loading...

  1. 1

Basic information

Pack size 10

Tech Support