Quick exhaust valve, SEU Series

Quick exhaust valve, SEU Series
[Specifications]
・Seals material: NBR
・Max. Operating pressure(bar): 10
・Housing material: Die-cast aluminum, Die-cast zinc

[Features]
・Has a silencer to reduce the exhaust noise

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SEU-1/2
SEU-1/4
SEU-1/8
SEU-3/8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Min. Operating pressure
(bar)
Pneumatic connection 1 Pneumatic connection 2 Standard nominal flow rate exhaust air 6->5 bar
(l/min)
Standard flow rate exhaust 6-> 0 bar
(l/min)
Standard nominal flow rate pressurization 6->5 bar
(l/min)
Nominal width
(mm)
Noise level
(dB(A))
Operating medium Manufacturer part #

96.45 €

1 3 Days Die-cast aluminum0.3G1/2G1/24020650045601586Compressed air as per ISO 8573-1:2010 [7:-:-]6822

55.74 €

1 3 Days Die-cast zinc0.5G1/4G1/411002300960785Compressed air as per ISO 8573-1:2010 [7:-:-]6753

38.11 €

1 3 Days Die-cast zinc0.5G1/8G1/85501000300585Compressed air as per ISO 8573-1:2010 [7:4:4]4616

71.08 €

1 3 Days Die-cast aluminum0.2G3/8G3/82280468028801183Compressed air as per ISO 8573-1:2010 [7:-:-]6755

Loading...

  1. 1

Basic information

Seals material NBR Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 75 Min. Temperature of medium(°C) -20 Max. Temperature of medium(°C) 75

Tech Support