Blanking plug, B Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-1/2
B-1/4
B-1/8
B-3/4
B-3/8
B-M5-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of mounting O-ring material Pneumatic connection 1 Nominal tightening torque
(Nm)
Tolerance for nominal tightening torque Manufacturer part # Weight
(g)

2.25 €

10 11 Days Internal hexagon, AF 10PA, TPE-U(PUR)External thread G1/214± 20%357143

1.20 €

10 3 Days Internal hexagon, AF 6PA, TPE-U(PUR)External thread G1/411± 10%356915

1.00 €

10 3 Days Internal hexagon, AF 5PA, TPE-U(PUR)External thread G1/83.5± 20%35687

3.86 €

1 3 Days Internal hexagon, AF 12PA, TPE-U(PUR)External thread G3/435± 10%357276

1.71 €

10 4 Days Internal hexagon, AF 8PA, TPE-U(PUR)External thread G3/812.5± 20%357023

0.89 €

10 3 Days Internal hexagon, AF 2.5Stainless steel, NBRExternal thread M51.33± 20%1743081

Loading...

  1. 1

Basic information

Housing material Steel

Tech Support