Configure

Position indicator, SASF Series

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Dimensions W x L x H

Manufacturer part number

Weight

(g)

Minimum order quantity
Ø 65 x 40
4046082
55
1 pieces
Ø 115 x 62
4077125
140
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
17.91 €
( 21.31 € )
4 working days
38.52 €
( 45.84 € )
4 working days

More Information

Basic information

[Specifications]
・Housing material: PA, PP, High-alloy stainless steel
・Material of screws: High-alloy stainless steel
・Dimensions W x L x H: φ65 x 40, φ115 x 62

[Features]
・Position indicator with 4 actuating elements fixed at an offset of 90⁰
・For mounting hole pattern 30x80/130 mm, shaft height 20 mm and 30 mm