Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MH-2-24VDC-PA
Housing material | Steel, Copper, Duroplast | Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 50 |
---|---|---|---|---|---|
Degree of protection | IP65 | Manufacturer part # | 549906 | Weight(g) | 150 |
This page is Solenoid coil, MH Series, part number MH-2-24VDC-PA.
You can find the detail information about specifications and dimensions on part number MH-2-24VDC-PA.