Solenoid coil, MSW Series

Solenoid coil, MSW Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Housing material: PA
・Degree of protection: IP65

F/S solenoid coils. For direct or alternating current on the valve series VUVS.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MSW-24AC
MSW-24AC-OD
MSW-42AC
MSW-42AC-60
MSW-42AC-OD
MSW-48AC-OD
MSW-110AC
MSW-110AC-60-OD
MSW-110AC-OD
MSW-230AC
MSW-230AC-60-OD
MSW-230AC-OD
MSW-240AC-OD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Material of pin contacts Degree of protection Manufacturer part #

51.52 €

1 4 Days ---3589

46.43 €

1 4 Days PASteelIP6534402

51.52 €

1 4 Days ---3594

79.98 €

1 4 Days ---7705

46.43 €

1 4 Days PASteelIP6534403

74.89 €

1 4 Days PASteelIP6534404

51.52 €

1 4 Days ---3591

74.89 €

1 4 Days PASteelIP6534406

46.43 €

1 4 Days PASteelIP6534405

51.52 €

1 3 Days ---3592

74.89 €

1 4 Days PASteelIP6534408

46.43 €

1 4 Days PASteelIP6534407

74.89 €

1 4 Days PASteelIP6534409

Loading...

  1. 1

Tech Support