Solenoid coil, MSG Series

Solenoid coil, MSG Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material of pin contacts: Steel
・Housing material: PA
・MSG Series
・Degree of protection: IP65

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MSG-12DC
MSG-12DC-OD
MSG-24DC
MSG-24DC-OD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Material of pin contacts Degree of protection Manufacturer part #

51.52 €

1 4 Days ---3598

46.43 €

1 4 Days PASteelIP6534400

51.52 €

1 3 Days ---3599

46.43 €

1 4 Days PASteelIP6534401

Loading...

  1. 1

Tech Support