Configure

Vacuum switch, VPEV Series

Vacuum switch, VPEV Series

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Housing material

Pneumatic connection

Max. output current

(mA)

DC operating voltage range

(V)

Degree of protection

Max. switching frequency

(Hz)

Max. Operating pressure

(bar)

Min. Temperature of medium

(°C)

Max. Temperature of medium

(°C)

Min. Ambient temperature

(°C)

Max. Ambient temperature

(°C)

Operating medium

Manufacturer part #

Weight

(g)

Minimum order quantity
Wrought aluminum alloy
G1/8
4000
-
IP65
3
1.6
-20
80
-20
80
Compressed air as per ISO 8573-1:2010 [7:4:4]
192489
220
1 pieces
PA, PET, POM
M5
2500
10-30
IP20
-
0
0
60
0
60
Compressed air as per ISO 8573-1:2010 [7:-:-]
152619
56
1 pieces
PA, PET, POM
M5
2500
10-30
IP65
-
0
0
60
0
60
Compressed air as per ISO 8573-1:2010 [7:-:-]
152617
56
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
152.09 €
( 180.99 € )
4 working days
94.09 €
( 111.97 € )
4 working days
103.00 €
( 122.57 € )
4 working days