Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic working port | Valve function | Width (mm) | Standard nominal flow rate (l/min) | Switching time off (ms) | Switching time on (ms) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.85 € | 1 | 4 Days | Sub-base | Sub-base | Sub-base | Sub-base | 3/2, closed, monostable | 12 | 180 | 10 | 12 | 560709 | |||
70.85 € | 1 | 4 Days | Sub-base | Sub-base | Sub-base | Sub-base | 3/2, closed, monostable | 12 | 180 | 10 | 12 | 560710 | |||
70.85 € | 1 | Quote | Sub-base | Sub-base | Sub-base | Sub-base | 3/2, open, monostable | 12 | 180 | 10 | 12 | 560711 | |||
70.85 € | 1 | 22 Days | Sub-base | Sub-base | Sub-base | Sub-base | 3/2, open, monostable | 12 | 180 | 10 | 12 | 560712 | |||
91.09 € | 1 | 4 Days | Sub-base | Sub-base | Sub-base | Sub-base | 5/2, monostable | 25 | 180 | 18 | 15 | 560713 | |||
91.09 € | 1 | Quote | Sub-base | Sub-base | Sub-base | Sub-base | 5/2, monostable | 25 | 180 | 18 | 15 | 560714 | |||
77.94 € | 1 | 8 Days | M5 | M5 | M5 | M5 | 3/2, closed, monostable | 10 | 200 | 10 | 12 | 560697 | |||
77.94 € | 1 | 4 Days | M5 | M5 | M5 | M5 | 3/2, closed, monostable | 10 | 200 | 10 | 12 | 560698 | |||
77.94 € | 1 | 22 Days | M5 | M5 | M5 | M5 | 3/2, open, monostable | 10 | 200 | 10 | 12 | 560699 | |||
77.94 € | 1 | Quote | M5 | M5 | M5 | M5 | 3/2, open, monostable | 10 | 200 | 10 | 12 | 560700 | |||
98.15 € | 1 | 4 Days | M7 | M5 | M5 | M5 | 5/2, monostable | 25 | 200 | 18 | 15 | 560701 | |||
98.15 € | 1 | 4 Days | M7 | M5 | M5 | M5 | 5/2, monostable | 25 | 200 | 18 | 15 | 560702 | |||
77.94 € | 1 | 4 Days | Sub-base | M5 | Sub-base | Sub-base | 3/2, closed, monostable | 12 | 180 | 10 | 12 | 560703 | |||
77.94 € | 1 | 4 Days | Sub-base | M5 | Sub-base | Sub-base | 3/2, closed, monostable | 12 | 180 | 10 | 12 | 560704 | |||
77.94 € | 1 | 22 Days | Sub-base | M5 | Sub-base | Sub-base | 3/2, open, monostable | 12 | 180 | 10 | 12 | 560705 | |||
77.94 € | 1 | Quote | Sub-base | M5 | Sub-base | Sub-base | 3/2, open, monostable | 12 | 180 | 10 | 12 | 560706 | |||
98.15 € | 1 | 4 Days | Sub-base | M5 | Sub-base | Sub-base | 5/2, monostable | 25 | 180 | 18 | 15 | 560707 | |||
98.15 € | 1 | Quote | Sub-base | M5 | Sub-base | Sub-base | 5/2, monostable | 25 | 180 | 18 | 15 | 560708 |
Loading...
Housing material | Wrought aluminum alloy | Seals material | NBR, HNBR, FPM | Degree of protection | IP40 |
---|---|---|---|---|---|
Lap | Overlap | Nominal width(mm) | 2.1 | Flow direction | Non-reversible |
Reset method | Pneumatic spring | Operating voltage(V) | 24 DC | Min. Operating pressure(bar) | 2 |
Max. Operating pressure(bar) | 8 | Min. Temperature of medium(°C) | -5 | Max. Temperature of medium(°C) | 50 |
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Pilot medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 0 - No corrosion stress |
Configure
Basic Attributes
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic working port
Valve function
Width(mm)
Standard nominal flow rate(l/min)
Switching time off(ms)
Switching time on(ms)
Filter by standard shipping days
Optional Attributes