Air solenoid valve, VOVC Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VOVC-BT-T32C-MH-F-1T1
VOVC-BT-T32C-MT-F-1T1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part #

81.97 €

1 4 Days 565449

81.97 €

1 4 Days 565450

Loading...

  1. 1

Basic information

Housing material PA-reinforced Seals material NBR, PU Pneumatic connection 1 Sub-base
Pneumatic connection 2 Sub-base Pneumatic connection 3 Sub-base Pneumatic connection 4 Sub-base
Pneumatic working port Sub-base Degree of protection IP40 Valve function 2x3/2, closed, monostable
Lap Underlap Nominal width(mm) 0.65 Optimized flow rate of pneumatic valve pneumatically concatenated flow(l/min) 10
Flow rate of pneumatic valve(l/min) 10 Flow direction Non-reversible Reset method Mechanical spring
Switching time off(ms) 4.7 Switching time on(ms) 5.2 Valve size(mm) 10
Operating voltage(V) 24 DC b-value 0.24 C value(l/sbar) 0.048
Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 8 Min. Temperature of medium(°C) -5
Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50
Max. positive test pulse with 0 signal(µs) 600 Max. negative test pulse on 1 signal(µs) 800 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]
Pilot medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 1 - Low corrosion stress Weight(g) 30

Tech Support