Air solenoid valve, VMPA1 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VMPA1-M1H-B-M7-PI
VMPA1-M1H-B-PI
VMPA1-M1H-B-S-M7-PI
VMPA1-M1H-D-M7-PI
VMPA1-M1H-D-PI
VMPA1-M1H-D-S-M7-PI
VMPA1-M1H-DS-PI
VMPA1-M1H-E-M7-PI
VMPA1-M1H-E-PI
VMPA1-M1H-E-S-M7-PI
VMPA1-M1H-G-M7-PI
VMPA1-M1H-G-PI
VMPA1-M1H-G-S-M7-PI
VMPA1-M1H-H-M7-PI
VMPA1-M1H-H-PI
VMPA1-M1H-H-S-M7-PI
VMPA1-M1H-HS-PI
VMPA1-M1H-HU-PI
VMPA1-M1H-I-M7-PI
VMPA1-M1H-I-PI
VMPA1-M1H-I-S-M7-PI
VMPA1-M1H-J-M7-PI
VMPA1-M1H-J-PI
VMPA1-M1H-J-S-M7-PI
VMPA1-M1H-K-M7-PI
VMPA1-M1H-K-PI
VMPA1-M1H-K-S-M7-PI
VMPA1-M1H-KS-PI
VMPA1-M1H-KU-PI
VMPA1-M1H-M-M7-PI
VMPA1-M1H-M-PI
VMPA1-M1H-M-S-M7-PI
VMPA1-M1H-MS-PI
VMPA1-M1H-MU-PI
VMPA1-M1H-N-M7-PI
VMPA1-M1H-N-PI
VMPA1-M1H-N-S-M7-PI
VMPA1-M1H-NS-PI
VMPA1-M1H-NU-PI
VMPA1-M1H-W-PI
VMPA1-M1H-X-PI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Pilot air port 12/14 Valve function Lap Standard nominal flow rate
(l/min)
Pilot air supply port Flow direction Changeover time
(ms)
Reset method Switching time off
(ms)
Switching time on
(ms)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Pilot pressure
(bar)
Suitability for vacuum Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

191.46 €

1 22 Days Die-cast aluminumM7M7M7M7M7M7-5/3, pressurizedOverlap300InternalNon-reversible15Mechanical spring3510383no1 - Low corrosion stress533378143

113.78 €

1 3 Days Die-cast aluminum-------5/3, pressurizedOverlap300-Reversible15Mechanical spring3510-0.9103yes1 - Low corrosion stress53334456

191.46 €

1 22 Days Die-cast aluminumM7M7M7M7M7M7M55/3, pressurizedOverlap300ExternalReversible15Mechanical spring3510-0.9103yes1 - Low corrosion stress533387143

183.77 €

1 22 Days Die-cast aluminumM7M7M7M7M7M7-2x2/2 closed, monostableOverlap230InternalNon-reversible-Pneumatic spring2010383no1 - Low corrosion stress533384143

106.18 €

1 3 Days Die-cast aluminum-------2x2/2 closed, monostableOverlap230-Non-reversible-Pneumatic spring20103103no1 - Low corrosion stress53335056

183.77 €

1 22 Days Die-cast aluminumM7M7M7M7M7M7M52x2/2 closed, monostableOverlap230ExternalNon-reversible-Pneumatic spring20103103no1 - Low corrosion stress533393143

110.77 €

1 3 Days Die-cast aluminum-------2x2/2 closed, monostableOverlap230-Reversible-Mechanical spring1614-0.983yes1 - Low corrosion stress55684156

191.46 €

1 4 Days Die-cast aluminumM7M7M7M7M7M7-5/3, exhaustedOverlap240InternalNon-reversible15Mechanical spring3510383no1 - Low corrosion stress533380143

113.78 €

1 3 Days Die-cast aluminum-------5/3, exhaustedOverlap240-Reversible15Mechanical spring3510-0.9103yes1 - Low corrosion stress53334656

191.46 €

1 22 Days Die-cast aluminumM7M7M7M7M7M7M55/3, exhaustedOverlap240ExternalReversible15Mechanical spring3510-0.9103yes1 - Low corrosion stress533389143

191.46 €

1 11 Days Die-cast aluminumM7M7M7M7M7M7-5/3, closedOverlap320InternalNon-reversible15Mechanical spring3510383no1 - Low corrosion stress533379143

113.78 €

1 3 Days Die-cast aluminum-------5/3, closedOverlap320-Reversible15Mechanical spring3510-0.9103yes1 - Low corrosion stress53334556

191.46 €

1 Quote Die-cast aluminumM7M7M7M7M7M7M55/3, closedOverlap320ExternalReversible15Mechanical spring3510-0.9103yes1 - Low corrosion stress533388143

183.77 €

1 8 Days Die-cast aluminumM7M7M7M7M7M7-2x3/2, open/closed, monostableOverlap300InternalNon-reversible-Pneumatic spring2010383no1 - Low corrosion stress533383143

106.18 €

1 4 Days Die-cast aluminum-------2x3/2, open/closed, monostableOverlap300-Non-reversible-Pneumatic spring20103103no1 - Low corrosion stress53334956

183.77 €

1 22 Days Die-cast aluminumM7M7M7M7M7M7M52x3/2, open/closed, monostableOverlap300ExternalNon-reversible-Pneumatic spring20103103no1 - Low corrosion stress533392143

110.77 €

1 4 Days Die-cast aluminum-------2x3/2, open/closed, monostableOverlap300-Reversible-Mechanical spring1614-0.983yes1 - Low corrosion stress55684056

95.25 €

1 9 Days PPA-reinforced-------2x3/2, open/closed, monostableUnderlap140 ...
190
-Reversible-Mechanical spring1010-0.9104yes3 - High corrosion stress55311242

183.77 €

1 Quote Die-cast aluminumM7M7M7M7M7M7-2x2/2 closed, monostableOverlap260InternalNon-reversible-Pneumatic spring208383no1 - Low corrosion stress545230143

106.18 €

1 4 Days Die-cast aluminum-------2x2/2 closed, monostableOverlap260-Non-reversible-Pneumatic spring2083103no1 - Low corrosion stress54360556

183.77 €

1 22 Days Die-cast aluminumM7M7M7M7M7M7M52x2/2 closed, monostableOverlap260ExternalNon-reversible-Pneumatic spring2083103no1 - Low corrosion stress545231143

183.77 €

1 5 Days Die-cast aluminumM7M7M7M7M7M7-5/2, bistableOverlap360InternalNon-reversible15--10383no1 - Low corrosion stress533377143

106.18 €

1 3 Days Die-cast aluminum-------5/2, bistableOverlap360-Reversible15--10-0.9103yes1 - Low corrosion stress53334356

183.77 €

1 22 Days Die-cast aluminumM7M7M7M7M7M7M55/2, bistableOverlap360ExternalReversible15--10-0.9103yes1 - Low corrosion stress533386143

183.77 €

1 5 Days Die-cast aluminumM7M7M7M7M7M7-2x3/2, closed, monostableOverlap230InternalNon-reversible-Pneumatic spring2010383no1 - Low corrosion stress533381143

106.18 €

1 3 Days Die-cast aluminum-------2x3/2, closed, monostableOverlap230-Non-reversible-Pneumatic spring20103103no1 - Low corrosion stress53334756

183.77 €

1 4 Days Die-cast aluminumM7M7M7M7M7M7M52x3/2, closed, monostableOverlap230ExternalNon-reversible-Pneumatic spring20103103no1 - Low corrosion stress533390143

110.77 €

1 3 Days Die-cast aluminum-------2x3/2, closed, monostableOverlap230-Reversible-Mechanical spring1614-0.983yes1 - Low corrosion stress55683856

95.25 €

1 4 Days PPA-reinforced-------2x3/2, closed, monostableUnderlap160-Reversible-Mechanical spring108-0.9104yes3 - High corrosion stress55311042

153.06 €

1 7 Days Die-cast aluminumM7M7M7M7M7M7-5/2, monostableOverlap360InternalNon-reversible-Pneumatic spring2010383no1 - Low corrosion stress533376143

75.89 €

1 3 Days Die-cast aluminum-------5/2, monostableOverlap360-Reversible-Pneumatic spring2010-0.9103yes1 - Low corrosion stress53334249

153.06 €

1 4 Days Die-cast aluminumM7M7M7M7M7M7M55/2, monostableOverlap360ExternalReversible-Pneumatic spring2010-0.9103yes1 - Low corrosion stress533385143

78.63 €

1 3 Days Die-cast aluminum-------5/2, monostableOverlap360-Reversible-Mechanical spring2710-0.983yes1 - Low corrosion stress57133456

67.02 €

1 22 Days PPA-reinforced-------5/2, monostableUnderlap140 ...
190
-Reversible-Mechanical spring1410-0.9104yes3 - High corrosion stress55311335

183.77 €

1 22 Days Die-cast aluminumM7M7M7M7M7M7-2x3/2, open, monostableOverlap300InternalNon-reversible-Pneumatic spring2010383no1 - Low corrosion stress533382143

106.18 €

1 3 Days Die-cast aluminum-------2x3/2, open, monostableOverlap300-Non-reversible-Pneumatic spring20103103no1 - Low corrosion stress53334856

183.77 €

1 22 Days Die-cast aluminumM7M7M7M7M7M7M52x3/2, open, monostableOverlap300ExternalNon-reversible-Pneumatic spring20103103no1 - Low corrosion stress533391143

110.77 €

1 4 Days Die-cast aluminum-------2x3/2, open, monostableOverlap300-Reversible-Mechanical spring1614-0.983yes1 - Low corrosion stress55683956

95.25 €

1 4 Days PPA-reinforced-------2x3/2, open, monostableUnderlap190-Reversible-Mechanical spring810-0.9104yes3 - High corrosion stress55311142

95.42 €

1 4 Days Die-cast aluminum-------3/2, open, monostableOverlap255-Reversible-Pneumatic spring2010-0.9103yes1 - Low corrosion stress54005049

88.09 €

1 3 Days Die-cast aluminum-------3/2, closed, monostableOverlap255-Reversible-Pneumatic spring2010-0.9103yes1 - Low corrosion stress53441549

Loading...

  1. 1

Basic information

Seals material NBR Degree of protection IP65 Valve size(mm) 10
Operating voltage(V) 24 DC Max. Pilot pressure(bar) 8 Min. Temperature of medium(°C) -5
Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50
Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 40 Max. positive test pulse with 0 signal(µs) 400
Max. negative test pulse on 1 signal(µs) 200 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support