Air solenoid valve, MHA3 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MHA3-M1H-3/2G-3
MHA3-M1H-3/2G-3-K
MHA3-MS1H-3/2G-3
MHA3-MS1H-3/2G-3-K
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. switching frequency
(Hz)
Switching time off
(ms)
Switching time on
(ms)
Cable length
(m)
Manufacturer part #

80.77 €

1 3 Days 1304.58.3-525134

85.88 €

1 6 Days 1304.58.32.5525136

105.46 €

1 4 Days 2802.82.3-525135

110.55 €

1 6 Days 2802.82.32.5525137

Loading...

  1. 1

Basic information

Housing material Die-cast zinc, coated Seals material NBR, HNBR Material of screws Steel, galvanized
Pneumatic connection 1 Sub-base Pneumatic connection 2 Sub-base Pneumatic connection 3 Sub-base
Pneumatic working port Sub-base Degree of protection IP65 Valve function 3/2, closed, monostable
Lap Underlap Width(mm) 14 Nominal width(mm) 3
Standard nominal flow rate(l/min) 200 Flow direction Reversible with restrictions Reset method Mechanical spring
Operating voltage(V) 24 DC Min. Operating pressure(bar) -0.9 Max. Operating pressure(bar) 8
Min. Temperature of medium(°C) -5 Max. Temperature of medium(°C) 40 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 40 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress
Weight(g) 120

Tech Support