Air solenoid valve, MHA2 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MHA2-M1H-3/2G-2
MHA2-M1H-3/2G-2-K
MHA2-M1H-3/2O-2
MHA2-M1H-3/2O-2-K
MHA2-MS1H-3/2G-2
MHA2-MS1H-3/2G-2-K
MHA2-MS1H-3/2O-2
MHA2-MS1H-3/2O-2-K
MHA2-MS1H-5/2-2
MHA2-MS1H-5/2-2-K
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic connection 11 Pneumatic connection 33 Max. switching frequency
(Hz)
Valve function Standard nominal flow rate
(l/min)
Flow direction Switching time off
(ms)
Switching time on
(ms)
Cable length
(m)
Manufacturer part # Weight
(g)

66.12 €

1 4 Days Sub-baseSub-base----1303/2, closed, monostable100Reversible with restrictions3.57-19611860

71.08 €

1 21 Days Sub-baseSub-base----1303/2, closed, monostable100Reversible with restrictions3.572.519612060

66.12 €

1 4 Days ----Sub-baseSub-base1303/2, open, monostable100Reversible with restrictions3.57-19613860

71.08 €

1 4 Days ----Sub-baseSub-base1303/2, open, monostable100Reversible with restrictions3.572.519614060

90.65 €

1 4 Days Sub-baseSub-base----3303/2, closed, monostable100Reversible with restrictions21.7-19611960

95.57 €

1 4 Days Sub-baseSub-base----3303/2, closed, monostable100Reversible with restrictions21.72.519612160

90.65 €

1 4 Days ----Sub-baseSub-base3303/2, open, monostable100Reversible with restrictions21.7-19613960

95.57 €

1 4 Days ----Sub-baseSub-base3303/2, open, monostable100Reversible with restrictions21.72.519614160

120.11 €

1 3 Days Sub-baseSub-baseSub-baseSub-base--3005/2, monostable90Non-reversible1.71.9-52510170

125.18 €

1 5 Days Sub-baseSub-baseSub-baseSub-base--3005/2, monostable90Non-reversible1.71.92.552510370

Loading...

  1. 1

Basic information

Housing material Die-cast zinc, coated Seals material NBR, HNBR Material of screws Steel, galvanized
Pneumatic connection 2 Sub-base Pneumatic working port Sub-base Degree of protection IP65
Lap Underlap Width(mm) 10 Nominal width(mm) 2
Reset method Mechanical spring Operating voltage(V) 24 DC Min. Operating pressure(bar) -0.9
Max. Operating pressure(bar) 8 Min. Temperature of medium(°C) -5 Max. Temperature of medium(°C) 40
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 40 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support