Air solenoid valve, JMN1H Series

Air solenoid valve, JMN1H Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JMN1H-5/2-D-1-C
JMN1H-5/2-D-1-S-C
JMN1H-5/2-D-2-C
JMN1H-5/2-D-2-S-C
JMN1H-5/2-D-3-C
JMN1H-5/2-D-3-S-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Pilot exhaust air port 82 Pilot exhaust air port 84 Pilot air port 12 Pilot air port 14 Width
(mm)
Nominal width
(mm)
Standard nominal flow rate
(l/min)
Pilot air supply port Flow direction Changeover time
(ms)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Pilot pressure
(bar)
Max. Pilot pressure
(bar)
Pilot medium Manufacturer part # Weight
(g)

115.65 €

1 3 Days Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1G1/4, Sub-base, size 1 as per ISO 5599-1--Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-14281200InternalNon-reversible18210--Compressed air as per ISO 8573-1:2010 [7:4:4]159690610

121.88 €

1 4 Days Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1G1/4, Sub-base, size 1 as per ISO 5599-1--Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-14281200ExternalReversible18-0.916210Compressed air as per ISO 8573-1:2010 [7:4:4]159689610

169.78 €

1 7 Days Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1G3/8, Sub-base, size 2 as per ISO 5599-1M5M5--5411.52300InternalNon-reversible21210---159702940

175.98 €

1 4 Days Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1G3/8, Sub-base, size 2 as per ISO 5599-1M5M5Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-15411.52300ExternalReversible21-0.916210Compressed air as per ISO 8573-1:2010 [7:4:4]159701940

239.34 €

1 7 Days Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1G1/2, Sub-base, size 3 as per ISO 5599-1M5M5--6514.54500InternalNon-reversible21210---1597141090

245.54 €

1 4 Days Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1G1/2, Sub-base, size 3 as per ISO 5599-1M5M5Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-16514.54500ExternalReversible21-0.916210Compressed air as per ISO 8573-1:2010 [7:4:4]1597131090

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Seals material NBR, HNBR Degree of protection IP65
Valve function 5/2, bistable Lap Overlap Operating voltage(V) Via solenoid coil, to be ordered separately
Min. Temperature of medium(°C) -5 Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 50 Max. positive test pulse with 0 signal(µs) 3700 Max. negative test pulse on 1 signal(µs) 4600
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support