Air solenoid valve, JMN1DH Series

Air solenoid valve, JMN1DH Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JMN1DH-5/2-D-1-C
JMN1DH-5/2-D-1-S-C
JMN1DH-5/2-D-2-C
JMN1DH-5/2-D-2-S-C
JMN1DH-5/2-D-3-C
JMN1DH-5/2-D-3-S-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Pilot exhaust air port 82 Pilot exhaust air port 84 Pilot air port 12 Pilot air port 14 Width
(mm)
Nominal width
(mm)
Standard nominal flow rate
(l/min)
Pilot air supply port Flow direction Changeover time
(ms)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Pilot pressure
(bar)
Max. Pilot pressure
(bar)
Switching time changeover (dominant)
(ms)
Pilot medium Manufacturer part # Weight
(g)

120.48 €

1 4 Days Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1G1/4, Sub-base, size 1 as per ISO 5599-1--Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-14281200InternalNon-reversible18210--15Compressed air as per ISO 8573-1:2010 [7:4:4]159691610

126.68 €

1 4 Days Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1G1/4, Sub-base, size 1 as per ISO 5599-1--Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-14281200ExternalReversible18-0.91621015Compressed air as per ISO 8573-1:2010 [7:4:4]159717610

174.60 €

1 4 Days Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1G3/8, Sub-base, size 2 as per ISO 5599-1M5M5--5411.52300InternalNon-reversible24210--21-159703940

180.82 €

1 10 Days Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1G3/8, Sub-base, size 2 as per ISO 5599-1M5M5Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-15411.52300ExternalReversible24-0.91621021Compressed air as per ISO 8573-1:2010 [7:4:4]159719940

244.15 €

1 10 Days Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1G1/2, Sub-base, size 3 as per ISO 5599-1M5M5--6514.54500InternalNon-reversible24210--21-1597151090

250.35 €

1 22 Days Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1G1/2, Sub-base, size 3 as per ISO 5599-1M5M5Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-16514.54500ExternalReversible24-0.91621021Compressed air as per ISO 8573-1:2010 [7:4:4]1608971090

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Seals material NBR, HNBR Degree of protection IP65
Valve function 5/2, bistable, dominant Lap Overlap Operating voltage(V) Via solenoid coil, to be ordered separately
Min. Temperature of medium(°C) -5 Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 50 Max. positive test pulse with 0 signal(µs) 3700 Max. negative test pulse on 1 signal(µs) 4600
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support