Air solenoid valve, JMDH Series (Part Numbers)

Air solenoid valve, JMDH Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JMDH-5/2-3/4-D-4
JMDH-5/2-3/4-D-4-24DC
JMDH-5/2-D-1-M12-C
JMDH-5/2-D-1-M12D-C
JMDH-5/2-D-2-M12-C
JMDH-5/2-D-2-M12D-C
JMDH-5/2-D-3-M12-C
JMDH-5/2-D-3-M12D-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Seals material Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Pilot exhaust air port 82 Pilot exhaust air port 84 Width
(mm)
Nominal width
(mm)
Standard nominal flow rate
(l/min)
Changeover time
(ms)
Operating voltage
(V)
Max. Operating pressure
(bar)
Max. Temperature of medium
(°C)
Max. positive test pulse with 0 signal
(µs)
Max. negative test pulse on 1 signal
(µs)
Manufacturer part # Weight
(g)

515.02 €

1 4 Days AluminumNBRSub-base, size 4 as per ISO 5599-1Sub-base, size 4 as per ISO 5599-1Sub-base, size 4 as per ISO 5599-1Sub-base, size 4 as per ISO 5599-1Sub-base, size 4 as per ISO 5599-1G3/4, Sub-base, size 4 as per ISO 5599-1M5M57618600040Via solenoid coil, to be ordered separately1660--145452600

637.46 €

1 4 Days AluminumNBRSub-base, size 4 as per ISO 5599-1Sub-base, size 4 as per ISO 5599-1Sub-base, size 4 as per ISO 5599-1Sub-base, size 4 as per ISO 5599-1Sub-base, size 4 as per ISO 5599-1G3/4, Sub-base, size 4 as per ISO 5599-1M5M5761860004024 DC166043002100124582600

134.60 €

1 7 Days Die-cast aluminumNBR, HNBRSub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1G1/4, Sub-base, size 1 as per ISO 5599-1--42812001824 DC105038004900532687550

138.43 €

1 22 Days Die-cast aluminumNBR, HNBRSub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1G1/4, Sub-base, size 1 as per ISO 5599-1--42812001824 DC105038004900540809550

185.35 €

1 4 Days Die-cast aluminumNBR, HNBRSub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1G3/8, Sub-base, size 2 as per ISO 5599-1M5M55411.523002024 DC105038004900533013940

190.98 €

1 29 Days Die-cast aluminumNBR, HNBRSub-base, size 4 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1G3/8, Sub-base, size 2 as per ISO 5599-1M5M55411.523002024 DC105038004900540818940

251.52 €

1 4 Days Die-cast aluminumNBR, HNBRSub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1G1/2, Sub-base, size 3 as per ISO 5599-1M5M56514.545002124 DC1050380049005330151100

258.85 €

1 29 Days Die-cast aluminumNBR, HNBRSub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1G1/2, Sub-base, size 3 as per ISO 5599-1M5M56514.545002124 DC1050380049005408251100

Loading...

  1. 1

Basic information

Degree of protection IP65 Valve function 5/2, bistable Lap Overlap
Pilot air supply port Internal Flow direction Non-reversible Min. Operating pressure(bar) 2
Min. Temperature of medium(°C) -10 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 50
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support