Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Seals material | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot exhaust air port 82 | Pilot exhaust air port 84 | Pilot air port 12 | Pilot air port 14 | Degree of protection | Max. switching frequency (Hz) | Valve function | Lap | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Operating voltage (V) | b-value | C value (l/sbar) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Venting hole connection | Max. positive test pulse with 0 signal (µs) | Max. negative test pulse on 1 signal (µs) | Operating medium | Pilot medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
243.62 € | 1 | 3 Days | Die-cast aluminum | NBR | G1/2 | G1/2 | G1/2 | - | - | G1/2 | M5 | - | - | - | IP65 | - | 3/2, closed, monostable | Underlap | 52 | 14 | 3700 | - | Non-reversible | - | Mechanical spring | 90 | 18 | Via solenoid coil, to be ordered separately | 0.3 | - | 1.5 | 8 | - | - | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 9857 | 1100 | |||
253.02 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/2 | G1/2 | G1/2 | - | - | G1/2 | M5 | - | - | - | IP65 | - | 3/2, closed, monostable | Underlap | 52 | 14 | 3700 | - | Non-reversible | - | Mechanical spring | 90 | 18 | Via solenoid coil, to be ordered separately | 0.3 | - | 1.5 | 8 | - | - | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 535899 | 1100 | |||
247.80 € | 1 | 7 Days | Die-cast aluminum | NBR | G1/2 | G1/2 | G1/2 | - | - | G1/2 | M5 | - | G1/8 | - | IP65 | - | 3/2, closed, monostable | Underlap | 52 | 14 | 3700 | External | Reversible | - | Mechanical spring | 90 | 18 | Via solenoid coil, to be ordered separately | 0.3 | - | -0.95 | 10 | 1 | 8 | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 7960 | 1100 | |||
257.23 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/2 | G1/2 | G1/2 | - | - | G1/2 | M5 | - | G1/8 | - | IP65 | - | 3/2, closed, monostable | Underlap | 52 | 14 | 3700 | External | Reversible | - | Mechanical spring | 90 | 18 | Via solenoid coil, to be ordered separately | 0.3 | - | -0.95 | 10 | 1 | 8 | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 535902 | 1100 | |||
146.92 € | 1 | 3 Days | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | - | - | G1/4 | M5 | - | - | - | IP65 | - | 3/2, closed, monostable | Underlap | 30.5 | 7 | 800 | - | Non-reversible | - | Mechanical spring | 29 | 10 | Via solenoid coil, to be ordered separately | - | - | 1.5 | 8 | - | - | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 9964 | 320 | |||
156.32 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | - | - | G1/4 | M5 | - | - | - | IP65 | - | 3/2, closed, monostable | Underlap | 30.5 | 7 | 800 | - | Non-reversible | - | Mechanical spring | 29 | 10 | Via solenoid coil, to be ordered separately | - | - | 1.5 | 8 | - | - | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 535898 | 320 | |||
151.14 € | 1 | 3 Days | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | - | - | G1/4 | M5 | - | M5 | - | IP65 | - | 3/2, closed, monostable | Underlap | 30.5 | 7 | 800 | External | Reversible | - | Mechanical spring | 29 | 10 | Via solenoid coil, to be ordered separately | - | - | -0.95 | 10 | 1 | 8 | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 7959 | 320 | |||
160.54 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | - | - | G1/4 | M5 | - | M5 | - | IP65 | - | 3/2, closed, monostable | Underlap | 30.5 | 7 | 800 | External | Reversible | - | Mechanical spring | 29 | 10 | Via solenoid coil, to be ordered separately | - | - | -0.95 | 10 | 1 | 8 | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 535901 | 320 | |||
128.60 € | 1 | 3 Days | Die-cast aluminum | NBR | G1/8 | G1/8 | G1/8 | - | - | G1/8 | M5 | - | - | - | IP65 | - | 3/2, closed, monostable | Underlap | 26 | 5 | 500 | - | Non-reversible | - | Mechanical spring | 29 | 9 | Via solenoid coil, to be ordered separately | - | - | 1.5 | 8 | - | - | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 7802 | 240 | |||
138.02 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/8 | G1/8 | G1/8 | - | - | G1/8 | M5 | - | - | - | IP65 | - | 3/2, closed, monostable | Underlap | 26 | 5 | 500 | - | Non-reversible | - | Mechanical spring | 29 | 9 | Via solenoid coil, to be ordered separately | - | - | 1.5 | 8 | - | - | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 535897 | 240 | |||
132.83 € | 1 | 7 Days | Die-cast aluminum | NBR | G1/8 | G1/8 | G1/8 | - | - | G1/8 | M5 | - | M5 | - | IP65 | - | 3/2, closed, monostable | Underlap | 26 | 5 | 500 | External | Reversible | - | Mechanical spring | 33 | 9 | Via solenoid coil, to be ordered separately | - | - | -0.95 | 10 | 1 | 8 | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 7958 | 240 | |||
142.22 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/8 | G1/8 | G1/8 | - | - | G1/8 | M5 | - | M5 | - | IP65 | - | 3/2, closed, monostable | Underlap | 26 | 5 | 500 | External | Reversible | - | Mechanical spring | 33 | 9 | Via solenoid coil, to be ordered separately | - | - | -0.95 | 10 | 1 | 8 | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 535900 | 240 | |||
436.40 € | 1 | 4 Days | Die-cast aluminum | NBR | G3/4 | G3/4 | G3/4 | - | - | G3/4 | M5 | - | - | - | IP65 | - | 3/2, closed, monostable | Underlap | 68 | 19 | 7500 | Internal | Non-reversible | - | Mechanical spring | 32 | 36 | Via solenoid coil, to be ordered separately | - | - | 2 | 8 | - | - | -10 | 60 | -20 | 60 | - | 2200 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 11967 | 1260 | |||
445.82 € | 1 | 4 Days | Die-cast aluminum | NBR | G3/4 | G3/4 | G3/4 | - | - | G3/4 | M5 | - | - | - | IP65 | - | 3/2, closed, monostable | Underlap | 68 | 19 | 7500 | Internal | Non-reversible | - | Mechanical spring | 32 | 36 | Via solenoid coil, to be ordered separately | - | - | 2 | 8 | - | - | -5 | 40 | -20 | 60 | M5 | 2200 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 536190 | 1260 | |||
440.62 € | 1 | 4 Days | Die-cast aluminum | NBR | G3/4 | G3/4 | G3/4 | - | - | G3/4 | M5 | - | G1/8 | - | IP65 | - | 3/2, closed, monostable | Underlap | 68 | 19 | 7500 | External | Reversible | - | Mechanical spring | 32 | 36 | Via solenoid coil, to be ordered separately | - | - | -0.95 | 10 | 1 | 8 | -10 | 60 | -20 | 60 | - | 2200 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 11968 | 1260 | |||
450.02 € | 1 | Quote | Die-cast aluminum | NBR | G3/4 | G3/4 | G3/4 | - | - | G3/4 | M5 | - | G1/8 | - | IP65 | - | 3/2, closed, monostable | Underlap | 68 | 19 | 7500 | External | Reversible | - | Mechanical spring | 32 | 36 | Via solenoid coil, to be ordered separately | - | - | -0.95 | 10 | 1 | 8 | -5 | 40 | -20 | 60 | M5 | 2200 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 536191 | 1260 | |||
302.23 € | 1 | 3 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | - | M5 | - | - | IP65 | - | 5/2, monostable | Underlap | 52 | 14 | 3700 | - | Non-reversible | - | Mechanical spring | 150 | 21 | Via solenoid coil, to be ordered separately | 0.32 | - | 2 | 8 | - | - | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 6420 | 1135 | |||
311.62 € | 1 | 4 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | - | M5 | - | - | IP65 | - | 5/2, monostable | Underlap | 52 | 14 | 3700 | - | Non-reversible | - | Mechanical spring | 150 | 21 | Via solenoid coil, to be ordered separately | 0.32 | - | 2 | 8 | - | - | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 535908 | 1135 | |||
306.43 € | 1 | 4 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | - | M5 | - | G1/8 | IP65 | - | 5/2, monostable | Underlap | 52 | 14 | 3700 | External | Non-reversible | - | Mechanical spring | 150 | 21 | Via solenoid coil, to be ordered separately | 0.32 | - | 0 | 8 | 1.5 | 8 | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 35547 | 1135 | |||
315.82 € | 1 | 4 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | - | M5 | - | G1/8 | IP65 | - | 5/2, monostable | Underlap | 52 | 14 | 3700 | External | Non-reversible | - | Mechanical spring | 150 | 21 | Via solenoid coil, to be ordered separately | 0.32 | - | 0 | 10 | 1 | 8 | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 535911 | 1135 | |||
157.12 € | 1 | 3 Days | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | - | - | IP65 | - | 5/2, monostable | Underlap | 30.5 | 7 | 1000 | - | Non-reversible | - | Mechanical spring | 29 | 9 | Via solenoid coil, to be ordered separately | 0.19 | 4.49 | 2.2 | 8 | - | - | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 6211 | 290 | |||
187.68 € | 1 | 3 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | - | - | - | 3 | 5/2, monostable | Underlap | 32 | 7 | 1300 | Internal | Non-reversible | - | Mechanical spring | 36 | 12 | - | 0.29 | 5.5 | 2 | 10 | - | - | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 15901 | 300 | |||
197.03 € | 1 | 4 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | - | - | IP65 | 3 | 5/2, monostable | Underlap | 32 | 7 | 1300 | Internal | Non-reversible | - | Mechanical spring | 36 | 12 | - | 0.29 | 5.5 | 2 | 10 | - | - | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 535919 | 360 | |||
166.54 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | - | - | IP65 | - | 5/2, monostable | Underlap | 30.5 | 7 | 1000 | - | Non-reversible | - | Mechanical spring | 29 | 9 | Via solenoid coil, to be ordered separately | 0.19 | 4.49 | 2.2 | 8 | - | - | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 535907 | 290 | |||
187.68 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | - | - | - | 3 | 5/2, monostable | Overlap | 32 | 10 | 1600 | Internal | Non-reversible | - | Pneumatic spring | 42 | 23 | - | 0.38 | 6.35 | 3 | 10 | - | - | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 31010 | 380 | |||
197.03 € | 1 | Quote | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | - | - | IP65 | 3 | 5/2, monostable | Overlap | 32 | 10 | 1600 | Internal | Non-reversible | - | Pneumatic spring | 42 | 23 | - | 0.38 | 6.35 | 3 | 10 | - | - | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 535922 | 380 | |||
192.77 € | 1 | 7 Days | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | G1/8 | G1/8 | - | 3 | 5/2, monostable | Overlap | 32 | 10 | 1600 | External | Reversible | - | Pneumatic spring | 42 | 23 | - | 0.38 | 6.35 | -0.9 | 10 | 3 | 10 | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 33185 | 380 | |||
202.14 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | G1/8 | G1/8 | IP65 | 3 | 5/2, monostable | Overlap | 32 | 10 | 1600 | External | Reversible | - | Pneumatic spring | 42 | 23 | - | 0.38 | 6.35 | -0.9 | 10 | 3 | 10 | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 535928 | 380 | |||
161.34 € | 1 | 7 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | - | M5 | IP65 | - | 5/2, monostable | Underlap | 30.5 | 7 | 1000 | External | Non-reversible | - | Mechanical spring | 29 | 9 | Via solenoid coil, to be ordered separately | 0.19 | 4.49 | 0 | 8 | 1.5 | 8 | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 10349 | 290 | |||
192.77 € | 1 | 4 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | - | G1/8 | - | 3 | 5/2, monostable | Underlap | 32 | 7 | 1300 | External | Non-reversible | - | Mechanical spring | 36 | 12 | - | 0.29 | 5.5 | 0 | 10 | 1.5 | 10 | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 15902 | 300 | |||
202.14 € | 1 | 4 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | - | G1/8 | IP65 | 3 | 5/2, monostable | Underlap | 32 | 7 | 1300 | External | Non-reversible | - | Mechanical spring | 36 | 12 | - | 0.29 | 5.5 | 0 | 10 | 1.5 | 10 | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 535925 | 300 | |||
170.74 € | 1 | 4 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | - | M5 | - | M5 | IP65 | - | 5/2, monostable | Underlap | 30.5 | 7 | 1000 | External | Non-reversible | - | Mechanical spring | 29 | 9 | Via solenoid coil, to be ordered separately | 0.19 | 4.49 | 0 | 8 | 1.5 | 8 | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 535910 | 290 | |||
137.49 € | 1 | 3 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | M5 | - | - | - | IP65 | - | 5/2, monostable | - | 26 | 5 | 500 | - | Non-reversible | - | Mechanical spring | 36 | 8 | Via solenoid coil, to be ordered separately | - | - | 1.8 | 8 | - | - | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 9982 | 270 | |||
163.65 € | 1 | 3 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | M5 | - | - | - | 3 | 5/2, monostable | Underlap | 26 | 5 | 750 | Internal | Non-reversible | - | Mechanical spring | 30 | 10 | - | 0.34 | 3 | 2 | 10 | - | - | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 19758 | 220 | |||
173.02 € | 1 | 4 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | M5 | - | - | IP65 | 3 | 5/2, monostable | Underlap | 26 | 5 | 750 | Internal | Non-reversible | - | Mechanical spring | 30 | 10 | - | 0.34 | 3 | 2 | 10 | - | - | -5 | 40 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 535918 | 250 | |||
146.91 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | M5 | M5 | - | - | IP65 | - | 5/2, monostable | Underlap | 26 | 5 | 500 | - | Non-reversible | - | Mechanical spring | 36 | 8 | Via solenoid coil, to be ordered separately | - | - | 1.8 | 8 | - | - | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 535906 | 270 | |||
163.65 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | M5 | - | - | - | 3 | 5/2, monostable | Overlap | 26 | 8 | 1000 | Internal | Non-reversible | - | Pneumatic spring | 22 | 27 | - | - | - | 3 | 10 | - | - | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 30991 | 280 | |||
173.02 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | M5 | - | - | IP65 | 3 | 5/2, monostable | Overlap | 26 | 8 | 1000 | Internal | Non-reversible | - | Pneumatic spring | 22 | 27 | - | - | - | 3 | 10 | - | - | -5 | 40 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 535921 | 300 | |||
168.74 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | M5 | G1/8 | G1/8 | - | 3 | 5/2, monostable | Overlap | 26 | 8 | 1000 | External | Reversible | - | Pneumatic spring | 22 | 27 | - | - | - | -0.9 | 10 | 3 | 10 | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 30992 | 280 | |||
178.11 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | M5 | G1/8 | G1/8 | IP65 | 3 | 5/2, monostable | Overlap | 26 | 8 | 1000 | External | Reversible | - | Pneumatic spring | 22 | 27 | - | - | - | -0.9 | 10 | 3 | 10 | -5 | 40 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 535927 | 300 | |||
141.71 € | 1 | 7 Days | Die-cast aluminum | NBR | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | M5 | - | M5 | IP65 | - | 5/2, monostable | Underlap | 26 | 5 | 500 | External | Non-reversible | - | Mechanical spring | 36 | 8 | Via solenoid coil, to be ordered separately | - | - | 0 | 10 | 1 | 8 | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 10348 | 270 | |||
168.74 € | 1 | 4 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | M5 | - | G1/8 | - | 3 | 5/2, monostable | Underlap | 26 | 5 | 750 | External | Non-reversible | - | Mechanical spring | 30 | 10 | - | 0.34 | 3 | 0 | 10 | 2 | 10 | -10 | 60 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 19759 | 220 | |||
178.11 € | 1 | 4 Days | Die-cast aluminum | NBR, TPE-U(PU) | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | M5 | - | G1/8 | IP65 | 3 | 5/2, monostable | Underlap | 26 | 5 | 750 | External | Non-reversible | - | Mechanical spring | 30 | 10 | - | 0.34 | 3 | 0 | 10 | 2 | 10 | -5 | 40 | -40 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 535924 | 250 | |||
151.11 € | 1 | Quote | Die-cast aluminum | NBR, TPE-U(PU) | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | - | M5 | - | M5 | IP65 | - | 5/2, monostable | Underlap | 26 | 5 | 500 | External | Non-reversible | - | Mechanical spring | 36 | 8 | Via solenoid coil, to be ordered separately | - | - | 0 | 10 | 1.2 | 8 | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 535909 | 270 | |||
108.17 € | 1 | 3 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 42 | 8 | 1200 | Internal | Non-reversible | - | Pneumatic spring | 35 | 23 | Via solenoid coil, to be ordered separately | - | - | 2 | 10 | - | - | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 150981 | 390 | |||
114.09 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 42 | 8 | 1200 | Internal | Non-reversible | - | Pneumatic spring | 35 | 23 | Via solenoid coil, to be ordered separately | - | - | 2 | 10 | - | - | -5 | 40 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 535954 | 390 | |||
108.17 € | 1 | 3 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 42 | 8 | 1200 | Internal | Non-reversible | - | Mechanical spring | 45 | 16 | Via solenoid coil, to be ordered separately | - | - | 3 | 10 | - | - | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 151016 | 390 | |||
114.09 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 42 | 8 | 1200 | Internal | Non-reversible | - | Mechanical spring | 45 | 16 | Via solenoid coil, to be ordered separately | - | - | 3 | 10 | - | - | -5 | 40 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 535960 | 390 | |||
112.55 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 42 | 8 | 1200 | External | Reversible | - | Mechanical spring | 45 | 16 | Via solenoid coil, to be ordered separately | - | - | -0.9 | 16 | 3 | 10 | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 188510 | 390 | |||
111.26 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 42 | 8 | 1200 | External | Reversible | - | Pneumatic spring | 35 | 23 | Via solenoid coil, to be ordered separately | - | - | -0.9 | 16 | 2 | 10 | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 152562 | 390 | |||
117.20 € | 1 | Quote | Die-cast aluminum | NBR, HNBR | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 42 | 8 | 1200 | External | Reversible | - | Pneumatic spring | 35 | 23 | Via solenoid coil, to be ordered separately | - | - | -0.9 | 16 | 2 | 10 | -5 | 40 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 535957 | 390 | |||
162.31 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | G3/8, Sub-base, size 2 as per ISO 5599-1 | - | M5 | - | - | IP65 | - | 5/2, monostable | Overlap | 54 | 11.5 | 2300 | Internal | Non-reversible | - | Pneumatic spring | 71 | 48 | Via solenoid coil, to be ordered separately | - | - | 2 | 10 | - | - | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | 151851 | 650 | |||
168.23 € | 1 | Quote | Die-cast aluminum | NBR, HNBR | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | G3/8, Sub-base, size 2 as per ISO 5599-1 | - | M5 | - | - | IP65 | - | 5/2, monostable | Overlap | 54 | 11.5 | 2300 | Internal | Non-reversible | - | Pneumatic spring | 71 | 48 | Via solenoid coil, to be ordered separately | - | - | 2 | 10 | - | - | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | 535955 | 650 | |||
162.31 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | G3/8, Sub-base, size 2 as per ISO 5599-1 | - | M5 | - | - | IP65 | - | 5/2, monostable | Overlap | 54 | 11.5 | 2300 | Internal | Non-reversible | - | Mechanical spring | 73 | 27 | Via solenoid coil, to be ordered separately | - | - | 3 | 10 | - | - | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | 151709 | 650 | |||
168.23 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | G3/8, Sub-base, size 2 as per ISO 5599-1 | - | M5 | - | - | IP65 | - | 5/2, monostable | Overlap | 54 | 11.5 | 2300 | Internal | Non-reversible | - | Mechanical spring | 73 | 27 | Via solenoid coil, to be ordered separately | - | - | 3 | 10 | - | - | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | 535961 | 650 | |||
165.42 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | G3/8, Sub-base, size 2 as per ISO 5599-1 | - | M5 | - | Sub-base, size 2 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 54 | 11.5 | 2300 | External | Reversible | - | Pneumatic spring | 71 | 48 | Via solenoid coil, to be ordered separately | - | - | -0.9 | 16 | 2 | 10 | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 151022 | 650 | |||
171.34 € | 1 | Quote | Die-cast aluminum | NBR, HNBR | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | Sub-base, size 2 as per ISO 5599-1 | G3/8, Sub-base, size 2 as per ISO 5599-1 | - | M5 | - | Sub-base, size 2 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 54 | 11.5 | 2300 | External | Reversible | - | Pneumatic spring | 71 | 48 | Via solenoid coil, to be ordered separately | - | - | -0.9 | 16 | 2 | 10 | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 535958 | 650 | |||
231.86 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | G1/2, Sub-base, size 3 as per ISO 5599-1 | - | M5 | - | - | IP65 | - | 5/2, monostable | Overlap | 65 | 14.5 | 4500 | Internal | Non-reversible | - | Pneumatic spring | 66 | 60 | Via solenoid coil, to be ordered separately | - | - | 2 | 10 | - | - | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | 151870 | 960 | |||
237.78 € | 1 | 13 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | G1/2, Sub-base, size 3 as per ISO 5599-1 | - | M5 | - | - | IP65 | - | 5/2, monostable | Overlap | 65 | 14.5 | 4500 | Internal | Non-reversible | - | Pneumatic spring | 66 | 60 | Via solenoid coil, to be ordered separately | - | - | 2 | 10 | - | - | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | 535956 | 960 | |||
231.86 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | Sub-base, size 3 as per ISO 5599-1 | G1/2, Sub-base, size 3 as per ISO 5599-1 | - | M5 | - | - | IP65 | - | 5/2, monostable | Overlap | 65 | 14.5 | 4500 | Internal | Non-reversible | - | Mechanical spring | 79 | 28 | Via solenoid coil, to be ordered separately | - | - | 3 | 10 | - | - | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | - | 151711 | 960 |
Loading...
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 40 |
---|
Configure
Basic Attributes
Housing material
Seals material
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Pneumatic working port
Pilot exhaust air port 82
Pilot exhaust air port 84
Pilot air port 12
Pilot air port 14
Degree of protection
Max. switching frequency(Hz)
Valve function
Lap
Width(mm)
Nominal width(mm)
Standard nominal flow rate(l/min)
Pilot air supply port
Flow direction
Changeover time(ms)
Reset method
Switching time off(ms)
Switching time on(ms)
Operating voltage(V)
b-value
C value(l/sbar)
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Pilot pressure(bar)
Max. Pilot pressure(bar)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Min. Storage temperature(°C)
Max. Storage temperature(°C)
Venting hole connection
Max. positive test pulse with 0 signal(µs)
Max. negative test pulse on 1 signal(µs)
Operating medium
Pilot medium
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes