Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Fluid connector | Nominal width of dosing needle (mm) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
3,560.31 € | 1 | 21 Days | - | 8x UNF1/4-28 | 0.32 | 8063634 | 220 | |||
3,739.28 € | 1 | 21 Days | - | 8x UNF1/4-28 | 0.6 | 8063638 | 220 | |||
3,560.31 € | 1 | 21 Days | - | 8x UNF1/4-28 | 0.6 | 8063635 | 220 | |||
3,739.28 € | 1 | 21 Days | - | 8x UNF1/4-28 | 1 | 8063639 | 220 | |||
3,560.31 € | 1 | 21 Days | - | 8x UNF1/4-28 | 1 | 8063636 | 220 | |||
574.56 € | 1 | 21 Days | 0.15 | UNF1/4-28 | 0.32 | 8063372 | 18 | |||
518.05 € | 1 | 21 Days | 0.15 | UNF1/4-28 | 0.32 | 8063369 | 18 | |||
574.56 € | 1 | 21 Days | 0.15 | UNF1/4-28 | 0.6 | 8063373 | 18 | |||
518.05 € | 1 | 21 Days | 0.15 | UNF1/4-28 | 0.6 | 8063370 | 18 | |||
574.56 € | 1 | 21 Days | 0.15 | UNF1/4-28 | 1 | 8063374 | 18 | |||
518.05 € | 1 | 21 Days | 0.15 | UNF1/4-28 | 1 | 8063371 | 18 |
Loading...
Degree of protection | IP30 | Valve function | 2/2, closed, monostable | Nominal width(mm) | 0.8 |
---|---|---|---|---|---|
Reset method | Mechanical spring | Min. Operating pressure(bar) | 0 | Max. Operating pressure(bar) | 0.5 |
Min. Temperature of medium(°C) | 5 | Max. Temperature of medium(°C) | 50 | Min. Ambient temperature(°C) | 5 |
Max. Ambient temperature(°C) | 40 | Min. Storage temperature(°C) | 5 | Max. Storage temperature(°C) | 40 |
Operating medium | Liquid media, Gaseous media | Corrosion resistance class (CRC) | 0 - No corrosion stress |