Mounting plate, VAME Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VAME-S7-P-N-V14-A

Part Number
VAME-S7-P-N-V14-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.08 €

1 26 Days

Loading...

  1. 1

Basic information

Pneumatic connection 1 M5
NAMUR connection diagram
Pneumatic connection 2 NAMUR connection diagram
Flange 1/4
Pneumatic connection 3 G1/4
Mounting material Aluminum, ematal coated Seals material NBR Min. Operating pressure(bar) 0
Max. Operating pressure(bar) 145 Degree of protection IP65 Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-]
Corrosion resistance class (CRC) 4 - Particularly high corrosion stress Manufacturer part # 3581412

This page is Mounting plate, VAME Series, part number VAME-S7-P-N-V14-A.
You can find the detail information about specifications and dimensions on part number VAME-S7-P-N-V14-A.

Tech Support