Mounting bracket, HMVW Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HMVW-DL63-2

Part Number
HMVW-DL63-2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,143.92 €

1 Quote

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy, Anodized Material of screws Steel Corrosion resistance class (CRC) 2 - Moderate corrosion stress
Manufacturer part # 566890 Weight(g) 5700

This page is Mounting bracket, HMVW Series, part number HMVW-DL63-2.
You can find the detail information about specifications and dimensions on part number HMVW-DL63-2.

Tech Support